1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Voltage Relay Terminal Block 147

Voltage Relay Terminal Block 147
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 199.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 600V, 50A relay terminal block.

 
Part Number
OK-147S-2PSALE
OK-147S-3P
OK-147S-4PSALE
OK-147S-5P
OK-147S-6P
OK-147S-8PSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)

฿ 199.59

฿ 119.85

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 102

฿ 218.74

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 103

฿ 262.86

฿ 157.82

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 104

฿ 279.04

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 105

฿ 314.02

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 106

฿ 311.31

฿ 159.76

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 108

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Screw Size M5 Number of input/outputs 1 to 1 Rated current (UL)(A) 50
Rated Voltage(V) 600 Pitch Between Terminals(mm) 15 Operating Temperature Range -40°C to +90°C
Main Body Material PBT Standard UL94V-0