1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Feedthrough Terminal Block 489S

Feedthrough Terminal Block 489S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 434.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 600V, 150A through type terminal block.

 
Part Number
OTB-489S-2P
OTB-489S-3P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)

฿ 434.63

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 102

฿ 564.04

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 103

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Screw Size M8 Number of input/outputs 1 to 1 Rated current (UL)(A) 150
Rated Voltage(V) 600 Pitch Between Terminals(mm) 27 Operating Temperature Range -40°C to +90°C
Main Body Material PBT Standard UL94V-0