Small Power Relay MK

Brand :
OMRON

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc. There is no prospect of the next arrival of products for which orders have been suspended.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

An octal pin type power relay available in a large number of variations.
[Features]
· Enclosed models have the common AC4 rating (100/110 V AC, 50/60 Hz, 200/220 V AC, 50/60 Hz)
· Easy mounting, wiring and handling
· High mechanical durability of 5,000,000 cycles or more
· Offers an extensive product lineup; standard type, enclosed type, special contact model, twin contact type, double-winding latching type, etc.
[Applications]
· Applicable to various control equipment at production sites where high reliability is required, and also applicable to control systems for electricity, water, gas, etc.
· Widely applicable to almost all types of electrical machines and devices

Compact Power Relay MK Specifications of OMRON Industrial Relays

Compact Power Relay MK: related images

Compact Power Relay MK external appearance of Industrial Relays

Compact Power Relay MK: related images

MK2P outline drawing of Industrial Relays

Compact Power Relay MK: related images

MK2(Z)P(-2), MK2PN dimensional outline drawing, Units: mm

Compact Power Relay MK: related images

MK2(Z)P(-2), MK2PN dimensional outline drawing, Units: mm

Compact Power Relay MK: related images

MK3ZP outline drawing of Industrial Relays

Compact Power Relay MK: related images

MK3(Z)P(-2, -5), MK3PN dimensional outline drawing, Units: mm

Compact Power Relay MK: related images

MK3(Z)P(-2, -5), MK3PN dimensional outline drawing, Units: mm

Industrial Relays ItemClassification
Twin-Contact TypeCase Type
Contact Resistance *125 mΩ max.50 mΩ max.
Operating Time *2AC: 20 ms max., DC: 30 ms max.
Recovery Time *220 ms max. (*4 40 ms max.)
Maximum Switching FrequencyMechanical18,000 operations/hr
Rated Load1,800 operations/hr
Insulation Resistance *3100 MΩ min.
Dielectric Strength2-PoleBetween Coil and Contacts2,000 V AC 50/60 Hz for 1 min
Between Contacts of Different Polarity
Between Contacts of Same Polarity1,000 V AC 50/60 Hz for 1 min
3 PolesBetween Coil and Contacts1,500 V AC 50/60 Hz for 1 min
Between Contacts of Different Polarity
Between Contacts of Same Polarity1,000 V AC 50/60 Hz for 1 min
VibrationDurability10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Malfunction10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude)
ShockDurability1,000 m/s2
Malfunction100 m/s2
DurabilityMechanical5,000,000 operations min. (switching frequency 18,000 operations/hr)
Electrical *5500,000 operations min. (at 1,800 operations/hr under rated load)
Failure Rate (P Level) (Reference Value *6)1 V DC 100 μA1 V DC 10 mA
WeightApprox. 85 g

Note: The values given above are initial values of Industrial Relays.
*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. Measurement conditions: Rated operating voltage applied, not including contact bounce.
Ambient temperature: +23°C
*3. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
*4. Value for built-in diode type.
*5. Ambient temperature: +23°C
*6. This value was measured at a switching frequency of 60 operations/min.

  • *See the catalog for specifications other than those detailed above.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

MK2P AC12 | Small Power Relay MK | OMRON | MISUMI Thailand