Common Optional Products for Relay, Others

Caution
Product Description
· Common accessory for relay from OMRON.
· Release Levers (P2CM-S, PYCM-14S): Simplify relay installation and removal.
· Hold-down Clips (PKC, PLC series, PYC series): Secure mounting for various socket types.
· Socket Bridges (PFC-A1, PFC-A6, PFC-A7): Efficient cross-wiring solutions.
· Short Bars (PYD series): Versatile options for 7mm, 22mm, and 29mm pitches.
· Terminal Cover (Y92A-48G): Enhance safety with finger protection.
· Ideal for industrial control applications, these accessories improve relay performance, installation efficiency, and system longevity.
Product List of OMRON Relays
| Relays Applications | Relays Classification | Relays Applicable models | OMRON Relays Model number |
| Retaining bracket | For square sockets | PYF□A/PTF□A | PKC |
| PY□(QN)/PT□(QN) | PYC-2 FOR G2A | ||
| PY□(QN)/PT□(QN) | PYC-3 FOR G2A | ||
| PY□(QN)/PT□(QN)/PY□-02/PT□-0 | PYC-5 FOR G2A | ||
| PYF□A/PTF□A | PYC-A1 FOR MY | ||
| PYF□A/PTF□A | PYC-A2 FOR G2A | ||
| For round sockets | PF083A/PF113A | PFC-A6 | |
| PF083A/PF113A | PFC-A7 | ||
| PF083A/PF113A | PFC-A1 FOR MK | ||
| PL08(-Q)/PL11(-Q) | PLC-7 FOR MYA.LJA | ||
| PL08(-Q)/PL11(-Q) | PLC-8 FOR MYA.LJA | ||
| PL08(-Q)/PL11(-Q) | PLC FOR MK | ||
| Rear connection socket | PY□(QN)/PT□(QN) | PYC-P FOR MY | |
| PY□(QN)/PT□(QN) | PYC-S FOR MY | ||
| Relay socket /PYF cross bar | Same socket | PYF14A | PYD-020BB |
| PYF14A | PYD-030BB | ||
| Adjacent socket transition | PYF08A | PYD-025BB | |
| PYF08A | PYD-025BR | ||
| PYF08A | PYD-025BS | ||
| PYF14A | PYD-026BB | ||
| PYF14A | PYD-026BS | ||
| PYF08A | PYD-0120BB | ||
| PYF08A | PYD-0120BR | ||
| PYF08A | PYD-0120BS | ||
| PYF14A | PYD-086BB | ||
| PYF14A | PYD-086BR | ||
| PYF14A | PYD-086BS | ||
| PYF08A | PYD-085BB | ||
| PYF08A | PYD-085BR | ||
| PYF08A | PYD-085BS | ||
| Release Lever | - | P2RF-05-S/-08-S | P2CM-S |
| PYF08S | PYCM-08S | ||
| PYF14S | PYCM-14S | ||
| Terminal cover | - | P3G-08/P3GA-11 | Y92A-48G (PROTECT COVER) |