Latching Relay MKK

Caution
Product Description
Latching relay suitable for memory circuits and signal transduction circuits.
[Features]
· Due to use of special magnetic materials, changes over time are few and life span is long.
·High durability with little change in characteristics such as contact follow and contact pressure.
·Superior vibration resistance and impact resistance.
· Viewing operation status is easy with operation display mechanism.
· Identical external shape as model MK small power relay.
[Applications]
·Widely applicable to almost all types of electrical machines and devices such as control systems for electricity, water, gas, etc.
Latching Relay Specifications of OMRON Industrial Relays

MK2KP external appearance of Industrial Relays

MK2KP external appearance of Industrial Relays

MK2KP external dimensions of Industrial Relays
Units: mm

MK2KP external dimensions of Industrial Relays
Units: mm
Operating Coil of OMRON Industrial Relays
| Rated Voltage (V) of Industrial Relays | Set Coil | Reset Coil | Set Voltage (V) | Reset Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (W, VA) | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| Rated Current (mA) | Resistance (Ω) | Rated Current (mA) | Resistance (Ω) | Set Coil | Reset Coil | |||||
| AC | 24 | 66 | 105 | 10.8 | 965 | 80% max. | 80% max. | 110% | Approx. 1.5 to approx. 2 | Approx. 0.1 to approx. 0.7 |
| 100/ (110) | 17.8 | 1,670 | 3.6 | 13,350 | ||||||
| 200/ (220) | 9.8 | 6,200 | 3.2 | 27,350 | ||||||
| DC | 24 | 110 | 210 | 22.8 | 1,050 | 110% | Approx. 2.3 to approx. 2.7 | Approx. 0.5 to approx. 1.2 | ||
| 100 | 24 | 4,160 | 10.3 | 9,740 | ||||||
| 110 | 26.4 | 4,160 | 11.3 | 9,740 | ||||||
- *1: Industrial Relays, The rated current for AC is the value measured with a DC ammeter in 60 Hz half-wave rectification. The 100/(110) and 200/(220) V AC rated voltages are the values at 100 and 200 V AC.
- *2: The rated current and coil resistance are measured at a coil temperature of +23°C with tolerances of +15%, -20% for AC rated current and ±15% for DC coil resistance.
- *3: The AC coil resistance values are for reference only.
- *4: Performance characteristic data is measured at a coil temperature of +23°C.
- *5: The maximum allowable coil voltage refers to the maximum value in a varying range of operating power voltage, measured at ambient temperature 23°C. There is no continuous allowance.
Switch (Contact) of OMRON Industrial Relays
| Load | Resistive Load | Inductive load (cosφ = 0.4, L/R = 7 ms) |
|---|---|---|
| Contact Mechanism | Single | |
| Contact Material | Ag | |
| Rated Load | 220 V AC 5 A, 24 V DC 3 A | 220 V AC 2 A, 24 V DC 2.5 A |
| Rated Carry Current | 5 A | |
| Max. Contact Voltage Value | 250 V AC, 250 V DC | |
| Max. Contact Current Value | 5 A | |
| Maximum Switching Capacity Value (Reference Value) | 1,100 VA, 72 W | 440 VA, 60 W |
Performance of OMRON Industrial Relays
| Contact Resistance *1 | 50 mΩ max. | |
|---|---|---|
| Set | Time | 30 ms max. (rated operating voltage applied, not including contact bounce)_x000D_ |
| Minimum Pulse Width | 60 ms | |
| Reset | Time | 30 ms max. (rated operating voltage applied, not including contact bounce) |
| Minimum Pulse Width | 60 ms | |
| Maximum Switching Frequency | Mechanical | 1,800 operations/hr |
| Rated Load | 1,800 operations/hr | |
| Insulation Resistance | 100 MΩ min. (measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked). | |
| Dielectric Strength | Between Coil and Contacts | 2,000 V AC 50/60 Hz for 1 min |
| Between Contacts of Different Polarity | ||
| Between Contacts of Same Polarity | 1,000 V AC 50/60 Hz for 1 min | |
| Between Set And Reset Coil | ||
| Vibration | Durability | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) |
| Malfunction | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude) | |
| Shock | Durability | 500 m/s2 |
| Malfunction | 100 m/s2 | |
| Durability | Mechanical | 5,000,000 operations min. (at switching frequency of 1,800 operations/hr) |
| Electrical *2 | 500,000 operations min. (at 1,800 operations/hr under rated load) | |
| Failure Rate (P Level) (Reference Value *3) | 1 V DC 10 mA | |
| Weight | Approx. 85 g | |
- The values given above are initial values of Industrial Relays.
*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. Ambient temperature: +23°C
*3. This value was measured at a switching frequency of 60 operations/min.
| Ambient Operating Temperature | -10 to +40°C (assuming no icing or condensation) |
|---|---|
| Ambient Operating Humidity | 5 to 85% RH |
- *See the catalog for model numbers other than those detailed above.