Mini Power Relay Plug-In Terminal Type G2R-□-S

Caution
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc. There is no prospect of the next arrival of products for which orders have been suspended.
- The manufacturer is checking the status of compliance with RoHS10 substances and the status of CE compliance in sequence. Please check the latest support status from the basic information / part number list on each product page.
Product Description
1 pole 10 A and 2 pole 5 A general purpose slim type miniature power relays.
[Features]
· Cadmium-free, lead-free.
· 1-position for 10 A and 2-position for 5 A general-purpose power relay.
· Safety-oriented design with a withstand voltage of 5,000 V between coil to contacts and a surge resistant voltage of 10,000 V.
· With different colors for AC and DC coil tapes, AC and DC specifications are easily identified.
· Includes a convenient latching lever for circuit check (Type G2R-□-S[S]).
[Applications]
· Mainly used for control panels, industrial machines, etc.
Mini Power Relay (Plug-In Terminal Type) Specifications of OMRON Industrial Relays

G2R-□-S external appearance
Features of Industrial Relays
Reduces wiring work by 60% when combined with the P2RF-□-PU Push-In Plus Socket (according to actual OMRON measurements).
A safe design with a coil to contact dielectric strength of 5,000 V, and surge withstand voltage of 10,000 V.
AC/DC specification recognition is improved by changing the color of the AC/DC coil tape.
Includes latching lever, convenient for circuit checks (Model G2R-□-S(S))
Mini Power Relay (Plug-In Terminal Type) Performance of OMRON Industrial Relays
| Number Of Poles Industrial Relays | 1 Pole Industrial Relays | 2-Pole Industrial Relays | |
|---|---|---|---|
| Contact Resistance *1 | 30 mΩ max. (Model G2R-1-SNI, -SNDI are 100 mΩ max.) | 50 mΩ max. (Model G2R-2-SNI, -SNDI are 100 mΩ max.) | |
| Operating Time *2 | 15 ms max. | ||
| Recovery Time *2 | AC: 10 ms max. DC: 5 ms max. (20 ms max. *3) | AC: 15 ms max. DC: 10 ms max. (20 ms max. *3) | |
| Maximum Switching Frequency | Mechanical | 18,000 operations/hr | |
| Rated Load | 1,800 operations/hr | ||
| Insulation Resistance *4 | 1,000 MΩ min. | ||
| Dielectric Strength *5 | Between coil and contact: 5,000 V AC 50/60 Hz for 1min Between contacts of same polarity: 1,000 V AC 50/60 Hz for 1 min | Between coil and contact: 5,000 V AC 50/60 Hz for 1 min Between contacts of different polarity: 3,000 V AC 50/60 Hz for 1 min Between contacts of same polarity: 1,000 V AC 50/60 Hz for 1 min | |
| Vibration | Durability | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | |
| Malfunction | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | ||
| Shock | Durability | 1,000 m/s2 | |
| Malfunction | Energized: 200 m/s2, not-energized: 100 m/s2 | ||
| Durability | Mechanical | Minimum of 10,000,000 operations for AC, Minimum of 20,000,000 operations for DC (switching frequency 18,000 operations/hr) | |
| Electrical | 100,000 operations min. (at 1,800 operations/hr under rated load) | ||
| Ambient Operating Temperature | -40 to +70°C (assuming no icing or condensation) | ||
| Ambient Operating Humidity | 5 to 85% RH | ||
| Weight | Approx. 20 g | ||
Note: The values given above are initial values of Industrial Relays.
- *1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
- *2. Measurement conditions: Rated operating voltage applied, not including contact bounce time.
- *3. Value for built-in diode type.
- *4. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
- *5. Relay single unit performance. Check the socket performance with the socket mounted.
Mini Power Relay (Plug-In Terminal Type) external shape and dimensional drawing of OMRON Industrial Relays

1 pole (1c-contact) external shape of Industrial Relays

1 pole (1c-contact) dimensional drawing of Industrial Relays

2 pole (2c-contact) external shape of Industrial Relays

2 pole (2c-contact) dimensional drawing of Industrial Relays