Solid State Relays for Heaters, G3PE

Brand :
OMRON

Caution

    Product Description

    Small, slim type with integrated heatsink.Solid-state contactor for three-phase heaters.
    Can be mounted on a DIN rail, helping reduce installation man-hours. (DIN rail mounting type)

    [Features]
    · - Surge pass function improves surge voltage resistance of the output circuits.
    ·- Three-phase integrated structure achieves slimming.
    - DIN rail mounting type standardizes the DIN rail mounting structure. (Compatible DIN rail: TR35-15Fe (IEC60715))

    · Obtained UL and CSA

    OMRON Solid State Relay For Heaters G3PE Specification Table

    Solid State Relay For Heaters G3PE: related images

    Solid State Relay For Heaters G3PE external appearance

    • Small, Solid State Relay slim type SSR with integrated heat sink. Types without zero cross are also available, allowing use in a wide range of applications.
    • Types without zero cross are also available.
    • The surge pass protection improves the surge dielectric strength for output currents (OMRON testing).
    • Solid State Relay Compact with a slim profile.
    • Mount to DIN Track or with screws.
    • Conforms to UL, CSA, and EN standards (TÜV certification).
    Solid State Relay Power Supply
    Number of Phases
    Isolation MethodOperation
    Indicator Lamp
    Input
    Rated
    Voltage
    Zero
    Cross
    Function
    Output Rated Load
    *
    Solid State Relay Format
    Single-phaseSolid State Relay Phototriac
    coupler
    Y (Yellow)12 to 24 V DCY15 A 100 to 240 V ACModel G3PE-215B DC12-24
    25 A 100 to 240 V ACModel G3PE-225B DC12-24
    35 A 100 to 240 V ACModel G3PE-235B DC12-24
    45 A 100 to 240 V ACModel G3PE-245B DC12-24
    Y15 A 200 to 480 V ACModel G3PE-515B DC12-24
    25 A 200 to 480 V ACModel G3PE-525B DC12-24
    45 A 200 to 480 V ACModel G3PE-545B DC12-24
    • * Differs depending on ambient temperature. For details, see the catalog characteristics data "● Rated Load Current—Ambient Temperature."

    Solid State Relay For Heaters G3PE External Dimensions

     

    Solid State Relay For Heaters G3PE: related images

    Model G3PE-215B, Model G3PE-225B, Model G3PE-515B, and Model G3PE-525B external dimensions of Solid State Relay

    Solid State Relay For Heaters G3PE: related images

    Model G3PE-235B, Model G3PE-245B, Model G3PE-535B, and Model G3PE-545B external dimensions of Solid State Relay

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Solid State Relays for Heaters, G3PE | OMRON | MISUMI Thailand