1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Relay MM (Part Number)

RELAY

Power Relay MM
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 918.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc. There is no prospect of the next arrival of products for which orders have been suspended.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

Power relay with stable contact reliability and high durability.
[Features]
·Easy mounting, wiring and handling
·Available in a large selection of models including various forms of contacts, direct current load switching and surface-mount type
·High durability with a mechanical life of 5,000,000 cycles and electrical life of 500,000 cycles (under rated load)
·Also available are models with built-in diodes and models compliant with auxiliary power relays (JEC-174D)
[Applications]
·Used in various fields to improve the reliability and for miniaturization of equipment

Power Relay MM Specifications

Power Relay MM: related images

MM external appearance

Power Relay MM: related images

Plug-in terminal Model MM2P (N, -D) and Model MM2XP(N, -D) dimensional drawing
Units: mm
The graphic is the dimensional drawing for the Model MM2P.
Model MM2XP (N, -D) has 3 × φ10 mm holes on the side of the case.

  • *When a case-protection plate is attached, the width of the relay will be 48 mm max.
Power Relay MM: related images

Model MM3XP, Model MM4P(N, -D), and Model MM4XP(N, -D) dimensional drawings
Units: mm
The graphic is the dimensional drawing for the Model MM4P.
Model MM □XP(N, -D) has 3 × φ10 mm holes on the side of the case.

  • *When a case-protection plate is attached, the width of the relay will be 80 mm max.
Power Relay MM: related images

Model MM4P-JD dimensional drawing
Units: mm

Power Relay MM: related images

Model MM4XP-JD dimensional drawing
Units: mm

Power Relay MM: related images

Model MM2(X)B dimensional drawing
Units: mm

Power Relay MM: related images

Model MM2(X)B side dimensional drawing
Units: mm

MM Operation Coil / Case Type (Plug-In Terminal) Ratings

Rated Voltage (V)Rated Current (mA)Coil Resistance (Ω)Coil Inductance (H)
2-Pole3, 4-Pole2-Pole3, 4-Pole2-Pole3, 4-Pole
50 Hz60 Hz50 Hz60 HzArmature
When ON
Armature
When OFF
Armature
When ON
Armature
When OFF
AC100/(110)4135/4058.551/583401504.86.734.5
200/(220)20.517.5/202925.5/291,5406202025.61219
DC2487942752554.25.85.69.2
4841521,18093020.42627.345.5
100/11017/1922/24.55,7504,50081.692.561.496.5
200/2208.6/9.511/1223,20018,000340380158250
Rated Voltage (V)Operating Voltage (V)Release Voltage (V)Maximum Allowable Voltage (V)Power Consumption (VA, W)
On the Basis of Rated VoltageInitialRating
AC100/(110)80% max.30% min. (60 Hz)
25% min. (50 Hz)
110%Approx. 4.1 (2-pole)
Approx. 6.3 (3, 4-pole)
Approx. 3.5 (2-pole)
Approx. 5.1 (3, 4-pole)
200/(220)
DC2470% max.10% min.About 2.1 (2-pole)
Approx. 2.7 (3, 4-pole)
48
100/110
200/220

Note 1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of +15%, -20% for AC rated current and ±15% for DC coil resistance.
Note 2. The AC coil resistance and coil inductance values are for reference only.
Note 3. Performance characteristic data is measured at a coil temperature of 23°C.
Note 4. The maximum allowable voltage refers to the maximum value in a varying range of operating power voltage. There is no continuous allowance.
Note 5. The rated current of a model with a built-in LED indicator at 6, 12, 24, or 50 VAC or 6, 12, 24, or 48 VDC increases by approx. 10 mA due to the current consumption of the LED.
The rated current of a model with a built-in neon lamp indicator at 100/(110) or 200/(220) VAC or 100/110 or 200/220 VDC increases by approx. 0.2 mA due to the current consumption of the neon lamp.

See the catalog for product information other than that listed above.

Part Number
MM4XP-D DC100/110 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact Configuration Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Operation Indicator Lamp Latching Relay Protective Structure

฿ 2,662.00

฿ 1,418.58

RELAY 1 Piece(s) Same day 4cSocket / plug-in7.5100/110-81.579.580.5Built-in Diode Type for Direct Current Load SwitchingNANAIn-Case Type

Loading...

  1. 1
 

Basic Information

Application Power Latch function NA Contact mechanism Single

Please check the type/dimensions/specifications of the part MM4XP-D DC100/110 in the Power Relay MM series.

Products with similar specification

Part Number
MM2B DC24
MM2P AC100/(110)
MM2P AC200/(220)
MM4XP-D DC125
MM4XP-D DC200/220
MM4XP-D DC24
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipContact Configuration Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Operation Indicator Lamp Latching Relay Protective Structure

฿ 963.00

1 Piece(s) 5 Day(s) 2cScrew Fastening15--59.55556Standard typeN/ANoExposed type

฿ 1,271.00

1 Piece(s) Same day 2cSocket / plug-in7.5-100/1107347.580.5Standard TypeNANAIn-Case Type

฿ 1,271.00

1 Piece(s) 5 Day(s) 2cSocket / plug-in7.5-200/2207347.580.5Standard TypeNANAIn-Case Type

฿ 2,604.00

1 Piece(s) 5 Day(s) 4cSocket / plug-in7.5125-81.579.580.5Direct current load switching with built-in diodeN/ANoCase Type

฿ 2,725.62

1 Piece(s) 5 Day(s) 4cSocket / plug-in7.5200/220-81.579.580.5Direct current load switching with built-in diodeN/ANoCase Type

฿ 2,664.00

1 Piece(s) 5 Day(s) 4cSocket / plug-in7.524-81.579.580.5Built-in Diode Type for Direct Current Load SwitchingNANAIn-Case Type