Power Relay MM

Caution
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc. There is no prospect of the next arrival of products for which orders have been suspended.
- The product images are representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
Power relay with stable contact reliability and high durability.
[Features]
·Easy mounting, wiring and handling
·Available in a large selection of models including various forms of contacts, direct current load switching and surface-mount type
·High durability with a mechanical life of 5,000,000 cycles and electrical life of 500,000 cycles (under rated load)
·Also available are models with built-in diodes and models compliant with auxiliary power relays (JEC-174D)
[Applications]
·Used in various fields to improve the reliability and for miniaturization of equipment
Power Relay MM Specifications of OMRON Industrial Relays

MM external appearance of Industrial Relays

Plug-in terminal Model MM2P (N, -D) and Model MM2XP(N, -D) dimensional drawing
Units: mm
The graphic is the dimensional drawing for the Model MM2P.
Model MM2XP (N, -D) has 3 × φ10 mm holes on the side of the case.
- *When a case-protection plate is attached, the width of the relay will be 48 mm max.

Model MM3XP, Model MM4P(N, -D), and Model MM4XP(N, -D) dimensional drawings
Units: mm
The graphic is the dimensional drawing for the Model MM4P.
Model MM □XP(N, -D) has 3 × φ10 mm holes on the side of the case.
- *When a case-protection plate is attached, the width of the relay will be 80 mm max.

Model MM4P-JD dimensional drawing of Industrial Relays
Units: mm

Model MM4XP-JD dimensional drawing of Industrial Relays
Units: mm

Model MM2(X)B dimensional drawing of Industrial Relays
Units: mm

Model MM2(X)B side dimensional drawing of Industrial Relays
Units: mm
MM Operation Coil / Case Type (Plug-In Terminal) Ratings of OMRON Industrial Relays
| Rated Voltage (V) of Industrial Relays | Rated Current (mA) | Coil Resistance (Ω) | Coil Inductance (H) | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2-Pole | 3, 4-Pole | 2-Pole | 3, 4-Pole | 2-Pole | 3, 4-Pole | ||||||
| 50 Hz | 60 Hz | 50 Hz | 60 Hz | Armature When ON | Armature When OFF | Armature When ON | Armature When OFF | ||||
| AC | 100/(110) | 41 | 35/40 | 58.5 | 51/58 | 340 | 150 | 4.8 | 6.7 | 3 | 4.5 |
| 200/(220) | 20.5 | 17.5/20 | 29 | 25.5/29 | 1,540 | 620 | 20 | 25.6 | 12 | 19 | |
| DC | 24 | 87 | 94 | 275 | 255 | 4.2 | 5.8 | 5.6 | 9.2 | ||
| 48 | 41 | 52 | 1,180 | 930 | 20.4 | 26 | 27.3 | 45.5 | |||
| 100/110 | 17/19 | 22/24.5 | 5,750 | 4,500 | 81.6 | 92.5 | 61.4 | 96.5 | |||
| 200/220 | 8.6/9.5 | 11/12 | 23,200 | 18,000 | 340 | 380 | 158 | 250 | |||
| Rated Voltage (V) of Industrial Relays | Operating Voltage (V) | Release Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (VA, W) | ||
|---|---|---|---|---|---|---|
| On the Basis of Rated Voltage | Initial | Rating | ||||
| AC | 100/(110) | 80% max. | 30% min. (60 Hz) 25% min. (50 Hz) | 110% | Approx. 4.1 (2-pole) Approx. 6.3 (3, 4-pole) | Approx. 3.5 (2-pole) Approx. 5.1 (3, 4-pole) |
| 200/(220) | ||||||
| DC | 24 | 70% max. | 10% min. | About 2.1 (2-pole) Approx. 2.7 (3, 4-pole) | ||
| 48 | ||||||
| 100/110 | ||||||
| 200/220 | ||||||
Note 1. Industrial Relays, The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of +15%, -20% for AC rated current and ±15% for DC coil resistance.
Note 2. The AC coil resistance and coil inductance values are for reference only.
Note 3. Performance characteristic data is measured at a coil temperature of 23°C.
Note 4. The maximum allowable voltage refers to the maximum value in a varying range of operating power voltage. There is no continuous allowance.
Note 5. The rated current of a model with a built-in LED indicator at 6, 12, 24, or 50 VAC or 6, 12, 24, or 48 VDC increases by approx. 10 mA due to the current consumption of the LED.
The rated current of a model with a built-in neon lamp indicator at 100/(110) or 200/(220) VAC or 100/110 or 200/220 VDC increases by approx. 0.2 mA due to the current consumption of the neon lamp.
See the catalog for product information other than that listed above.