Power Relay G6D

Caution
Product Description
A small and slim power relay for programmable controller and temperature controller output applications, etc.
[Features]
· Can be mounted in high density thanks to an approximate 45% reduction in surface area.
· 6.5 (W) × 17.5 (L) × 12.5 mm (H).
· Supports 5 A (250 V AC, 30 V DC) switching despite its small size.
· Boasts a high level of durability and capable of 300,000 switching operations at 2 A (250 V AC, 30 V DC).
[Applications]
· For load switching of 3 A or more in home appliances, various types of FA equipment, industrial equipment, residential facilities, etc.
Dimensional Drawing of OMRON Power Relays

Power Relays Model G6D-1A-ASI(-AP) external dimensions
Specification Table of OMRON Power Relays

Power Relay G6D external appearance
- A small and slim Power Relays for programmable controller and temperature controller output applications, etc.
- Power Relays can be mounted in high density thanks to an approximate 45% reduction in surface area (compared to the manufacturer's G6B model).
- 6.5 (W) × 17.5 (L) × 12.5 (H) mm.
- Power Relays has supports 5 A (250 V AC, 30 V DC) switching despite its small size.
- Power Relays, Boasts a high level of durability and capable of 300,000 switching operations at 2 A (250 V AC, 30 V DC).
| Contact Configuration | Power Relays Model | Coil Rated Voltage (V) |
|---|---|---|
| 1a | Model G6D-1A-ASI | 5 DC |
| 12 DC | ||
| 24 DC | ||
| Model G6D-1A-ASI-AP | 24 DC |