Power Relay G6B

Brand :
OMRON

Caution

    Product Description

    A high-capacity, high voltage-resistant power relay with a sealed structure.
    [Features]
    · Small 1a contact 5 A (8 A), 1a1b, 2a, 2b contact 5 A power types.
    · 98 mW power consumption and high sensitivity (Model G6B-1114P-US, Model G6B-1174P-US).
    · Highly insulated with a withstand voltage of 3,000 V AC (impulse withstand voltage of 6 kV) between coil and contacts.
    · Stick packaging is also available for use with automated production lines.
    · The standard type is UL508 and CSA standard certified.
    · SEV standard certified products are also available.
    [Applications]
    · For load switching of 3 A or more in home appliances, various types of FA equipment, industrial equipment, residential facilities, etc.

    Dimensional Drawing of OMRON Power Relays

    Power Relay G6B: related images

    Power Relays Model G6B-1114P(-FD)-US external dimensions

    Power Relay G6B: related images

    Power Relays Model G6B-1174P(-FD)-US external dimensions

    Power Relay G6B: related images

    Power Relays Model G6BU-1114P-US external dimensions

    Power Relay G6B: related images

    Power Relays Model G6BK-1114P-US external dimensions

    Power Relay G6B: related images

    Power Relays Model G6B-1177P(-FD)-ND-US external dimensions

    Power Relay G6B: related images

    Power Relays Model G6B-2114P-US, Model G6B-2214P-US, Model G6B-2014P-US external dimensions

    Specification Table of OMRON Power Relays

    Power Relay G6B: related images

    Power Relay G6B external appearance

    • A high capacity Power Relays, highly pressure-resistant sealed structure. Small 1a contact 5 A (8 A), 1a1b, 2a, 2b contact 5 A power types.
    • 98mW operational Power Relays consumption and high sensitivity (Model G6B-1114P-US, Model G6B-1174P-US).
    • Highly insulated Power Relays with a withstand voltage of 3,000 V AC (impulse withstand voltage of 6 kV) between coil-contacts.
    • Stick packaging is also available for use with automated production lines.
    • The standard type of Power Relays is UL508 and CSA standard certified. SEV standard certified products are also available.
    • The series of Power Relays also includes FD contact types (AgSnIn) which are suitable for loads that generate surge voltages such as induction loads and capacity loads.
    • The series of Power Relays includes types that support ultrasonic cleaning.
    • The series of Power Relays includes types with built-in operational display lights and surge absorbing diodes.
    • The series of Power Relays also includes 2-pole types.
    Contact MaterialStandard Type (Ag Alloy [Cd-Free Material])
    Number of ContactsFunctionContact ConfigurationModelCoil Rated Voltage (V)
    1 PoleSingle
    Stable Type
    1a Contact
    (Standard Type)
    Model G6B-1114P-US5, 12, 24 DC
    1a Contacts
    (High Capacity Type)
    Model G6B-1174P-US5, 12, 24 DC
    Dual Coil
    Latching Type
    1a Contact
    (Standard Type)
    Model G6BK-1114P-US5, 12 DC
    24 DC
    Single
    Stable Type
    1a Contact
    (High Capacity Operation Display Light
    + Diode Built-In)
    Model G6B-1177P-ND-US5, 12, 24 DC
    2 PoleSingle
    Stable Type
    1a1b Contact
    (Standard Type)
    Model G6B-2114P-US5, 12, 24 DC
    2a Contact
    (Standard Type)
    Model G6B-2214P-US5, 12, 24 DC
    2b Contacts
    (Standard Type)
    Model G6B-2014P-US5, 12, 24 DC
    Contact MaterialAgSnIn Contact Type
    Number of ContactsFunctionContact ConfigurationModelCoil Rated Voltage (V)
    1 PoleSingle
    Stable Type
    1a Contact
    (Standard Type)
    Model G6B-1114P-FD-US5, 12, 24 DC
    1a Contacts
    (High Capacity Type)
    Model G6B-1174P-FD-US5, 12, 24 DC
    Single
    Stable Type
    1a Contact
    (High Capacity Operation Display Light
    + Diode Built-In)
    Model G6B-1177P-FD-ND-US24 DC
    2 PoleSingle
    Stable Type
    1a1b Contacts
    (Standard Type)
    Model G6B-2114P-FD-US5, 24 DC
    2a Contact
    (Standard Type)
    Model G6B-2214P-FD-US24 DC
    • *Refer to the Power Relays catalog for model numbers and types other than those above.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    G6B-1114P-US DC5V | Power Relay G6B | OMRON | MISUMI Thailand