Power Relay G2R

Caution
Product Description
1-pole 10 A or 2-pole 5 A power relays.
[Features]
· The best-selling model G2R.
· A safe design with a withstand voltage between coils and contacts of 5,000 V and a surge resistance of 10,000 V.
· AC/DC types are available for the operating coil.
[Applications]
· Control systems such as those in electrical, plumbing and gas systems. Various types of control equipment used in production plants that require high levels of reliability.
· Used widely in most types of electrical machinery and devices.
Dimensional Drawing of OMRON Power Relays

Power Relays Model G2R-1(-Z), Model G2R-1Z, Model G2R-1-H external dimensions

Power Relays Model G2R-1A(-Z), Model G2R-1AZ, Model G2R-1A-H external dimensions

Power Relays Model G2R-1-E(Z) external dimensions

Power Relays Model G2R-1A-E(Z) external dimensions

Power Relays Model G2R-14(-Z)(-U), Model G2R-1Z4 external dimensions

Power Relays Model G2R-1A4(-Z)(-U), Model G2R-1AZ4 external dimensions

Power Relays Model G2RK-2 external dimensions

Power Relays Model G2R-2(-Z), Model G2R-2-H external dimensions
- *Refer to the Power Relays catalog for model numbers and types other than those above.
Specification Table of OMRON Power Relays

■ Power Relay G2R external appearance
- Best Seller Power Relays - Model G2R.
- 1-pole 10 A and 2-pole 5 A general-purpose Power Relays.
- Power Relays a safe design with a withstand voltage between coils and contacts of 5,000 V and a surge resistance of 10,000 V.
- Power Relays both AC and DC type operating coils are available.
| Number of Contacts | 1 pole | |||||
|---|---|---|---|---|---|---|
| Classification | Protective Structure | Contact Configuration | Model | Coil Rated Voltage (V) | ||
| Standard Type | Flux Resistant Type | a-Contact | Model G2R-1A | 100 AC/(110) | ||
| 200 AC/(220) | ||||||
| 12 DC | 24 DC | |||||
| c-Contact | Model G2R-1 | 100 AC/(110) | ||||
| 200 AC/(220) | ||||||
| 5 DC | 12 DC | 24 DC | ||||
| Plastic Seal Type | a-Contact | Model G2R-1A4 | 100 AC/(110) | |||
| 12 DC | 24 DC | |||||
| c-Contact | Model G2R-14 | 100 AC/(110) | ||||
| 12 DC | 24 DC | |||||
- *Refer to the Power Relays catalog for model numbers and types other than those above.