Terminal Relay G6D-F4B / G3DZ-F4B

Caution
Product Description
An easy-to-use and space saving terminal relay for 4-point output.
[Features]
· 31 mm (W) × 35 mm (H) × 68 mm (D).
· Same size as the PYF socket.
· Independent contact, independent coil.
· Easy common connection with short bar (sold separately.)
· Can also be common connected with adjacent terminals.
· The terminal cover helps protect against electric shock.
[Applications]
· As a relay for connecting loads of solenoid valves, etc., to controllers such as PLCs, etc.
Product Catalog
OMRON Terminal Relays G6D-F4B/G3DZ-F4B Specifications

Terminal Relays G6D-F4B/G3DZ-F4B external appearance
- Easy-to-use and space saving Terminal Relays for 4-point output.
- 31 (W) × 35 (H) × 68 (D) mm. Same size as PYF socket.
- Independent contacts, independent coils.
- Easy common connection with short bar (sold separately). Can also be common connected with adjacent terminals.
- Terminal covers for shock prevention.
- Selection of relay equipped types and power MOSFET relay equipped types available.
- Includes LED operation indicators.
- Built-in diode for absorption of coil surges.
- For both DIN track mounting and screw mounting.
- Relay removal tool included.
- Standard products are UL, CSA, and VDE certified (VDE standard is Model G6D-F4B only).
| Classification | Contact Configuration | Format | Rated Voltage (V) |
|---|---|---|---|
| Relay Output | 1 a × 4 | Model G6D-F4B | 12 DC |
| DC 24 | |||
| Power MOSFET relay output | Model G3DZ-F4B | DC 24 |
Terminal Relays G6D-F4B/G3DZ-F4B External Dimensions

Model G6D-F4B, Model G3DZ-F4B external dimensions
- *The input terminal has polarity. Connect with care.
- *2. Model G6D-F4B / Model G3DZ-F4B has no output polarity.