Terminal Relay G6D-4B / G3DZ-4B

Caution
Product Description
Vertical type terminal relay for 4-point output. Takes up minimal mounting space.
[Features]
· A space-saving type with dimensions of 28 (W) × 90 (H) × 45 (D) mm. Easy to wire with separated input/output terminals.
· Models with G6D relays and models with G3DZ non-contact MOS FET power relays are available.
· Has LED operation indicators and a built-in diode for absorbing coil surge.
· Special socket used for easy relay replacement.
· · For both DIN track and screw mounting. Includes a relay removal tool.
[Applications]
· For saving on relay space, and for replacing each relay contact.
· Use in applications in which there is a frequent need to replace the relays.
OMRON Terminal Relays G6D-4B/G3DZ-4B Specifications

G6D-4B/G3DZ-4B external appearance

Application examples of G6D-4B/G3DZ-4B

G6D-4B/G3DZ-4B dimensional outline drawing
Units: mm
- *1. The input terminal has polarity. Connect with care.
- *2. Model G6D-4B/Model G3DZ-4B has no output polarity.

Mounting hole dimensions
Units: mm

Terminal layout / internal schematics
Units: mm
G6D-4B/G3DZ-4B Specifications Table of OMRON Terminal Relays
| Classification of Terminal Relays | Contact Configuration | Format | Rated Voltage (V) |
|---|---|---|---|
| Terminal Relays Output | 1 a × 4 | Model G6D-4B | 12 DC |
| DC 24 | |||
| Power MOSFET relay output | Model G3DZ-4B | DC 24 |
OMRON Terminal Relays Specification Operating Coil (Per Model G6D Relay)
| Rated Voltage (V) | Rated Current (mA) | Coil Resistance (Ω) | Operating Voltage (V) | Release Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (mW) | |
|---|---|---|---|---|---|---|---|
| DC | 12 | 18.7 | 720 | 70% max.* | 10% min. | 130% | Approximately 200 |
| 24 | 10.5 | 2,880 | |||||
*75% or less if mounted upside down.
Note 1. Terminal Relays, The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of ±10%.
Note 2. Performance characteristic data is measured at a coil temperature of +23°C.
Note 3. The maximum allowable voltage refers to the maximum value in a varying range of operating power voltage. There is no continuous allowance.
Note 4. The rated current includes the terminal LED current.
Switch (Per Model G6D Relay) of OMRON Terminal Relays
| Terminal Relays Load | Resistive Load (cosφ = 1) |
|---|---|
| Rated Load | 250 V AC 3 A, 30 V DC 3 A |
| Rated Carry Current | 3 A |
| Max. Contact Voltage Value | 250 V AC, 30 V DC |
| Max. Contact Current Value | 3 A |
| Maximum Switching Capacity Value (Reference Value) | 750 V A, 90 W |
Power MOSFET OMRON Terminal Relays Specifications (Per Model G3DZ Power MOSFET Relay)
| Rated Voltage (V) | Operating Voltage | Operating Voltage Level | Release Voltage Level | Input Impedance | Rated Current | |
|---|---|---|---|---|---|---|
| DC | 12 | 9.6 to 14.4 V DC | 9.6 V DC max. | 1 V DC min. | 2 kΩ ±20% | 8.0 mA ±20% |
| 24 | 19.2 to 28.8 V DC | 19.2 V DC max. | 4 kΩ ±20% | 8.2 mA ±20% | ||
Note. The rated current includes the terminal LED current.
See the catalog for product information other than that listed above.