Solid State/Relay G3NA

Brand :
OMRON

Caution

    Product Description

    A wide range of general-purpose solid state relays for use with applied loads of 5 to 90 A.
    [Features]
    · Small sized for integrating into equipment. Features a uniform mounting pitch.
    · The built-in varistor effectively absorbs external surges (except G3NA-D210B).
    · The operation indicators allow you to check the operation.
    · Includes a protective safety cover.
    · International UL and CSA standards acquired for the standard type.
    · EN standard (TÜV certification) conforming products also available in the series (-UTU type.) (Except Model G3NA-410B, Model G3NA-420B, and Model G3NA-440B(-2).)
    [Applications]
    · For ON/OFF controls of single phase heaters and other single phase equipment.

    Specification Table of OMRON Solid State Relay G3NA

    Solid State Relay G3NA with Applicable Load of 5 to 90 A: related images

    Solid State Relay G3NA external appearance

    • Wide lineup of general-purpose Solid State Relay with applicable loads of 5 to 90 A.
    • A small type for integrating into equipment. Features a unified mounting pitch.
    • The built-in varistor (except Model G3NA-D210B) effectively absorbs external surges.
    • The operation indicator enables the monitoring of operations.
    • Includes a protective safety cover.
    • Standard models certified by international UL and CSA standards.
    • Solid State Relay EN standard (TÜV certification) products also available (-UTU type). (except Model G3NA-410B, Model G3NA-420B, and Model G3NA-440B(-2).)
    Isolation MethodZero Cross FunctionOperation IndicatorApplicable (Rated)
    Output Load
    *1
    Input
    Rated Voltage
    Solid State Relay Format
    PhototriacYY5 A
    24 to 240 V AC
    *2
    5 to 24 V DCModel G3NA-205B DC5-24
    Photocoupler100 to 120 V ACModel G3NA-205B AC100-120
    200 to 240 V ACModel G3NA-205B AC200-240
    Phototriac10 A
    24 to 240 V AC
    *2
    5 to 24 V DCModel G3NA-210B DC5-24
    Photocoupler100 to 120 V ACModel G3NA-210B AC100-120
    200 to 240 V ACModel G3NA-210B AC200-240
    Phototriac20 A
    24 to 240 V AC
    *2
    5 to 24 V DCModel G3NA-220B DC5-24
    Photocoupler100 to 120 V ACModel G3NA-220B AC100-120
    200 to 240 V ACModel G3NA-220B AC200-240
    Phototriac40 A
    24 to 240 V AC
    *2
    5 to 24 V DCModel G3NA-240B DC5-24
    Photocoupler100 to 120 V ACModel G3NA-240B AC100-120
    200 to 240 V ACModel G3NA-240B AC200-240
    Phototriac75 A
    24 to 240 V AC
    *2
    5 to 24 V DCModel G3NA-275B-UTU-2 DC5-24
    Photocoupler100 to 240 V AC 
    Solid State Relay Phototriac90 A
    24 to 240 V AC
    *2
    5 to 24 V DC 
    Photocoupler100 to 240 V AC 
    10 A
    200 to 480 V AC
    5 to 24 V DCModel G3NA-410B DC5-24
    100 to 240 V AC 
    20 A
    200 to 480 V AC
    5 to 24 V DCModel G3NA-420B DC5-24
    100 to 240 V ACModel G3NA-420B AC100-240
    40 A
    200 to 480 V AC
    5 to 24 V DCModel G3NA-440B-2 DC5-24
    100 to 240 V AC 
    75 A
    200 to 480 V AC
    5 to 24 V DCModel G3NA-475B-UTU-2 DC5-24
    100 to 240 V AC 
    90 A
    200 to 480 V AC
    5 to 24 V DCModel G3NA-490B-UTU-2 DC5-24
    100 to 240 V AC 
    -10 A
    5 to 200 V DC
    5 to 24 V DCModel G3NA-D210B DC5-24
    100 to 240 V ACModel G3NA-D210B AC100-240

    Note: Solid State Relay Standard models certified by UL and CSA standards. To order an EN standard (TÜV-certified) model for G3NA-205BN/210B/220B/240B/D210B, add "-UTU" to the model number.
    *1. The applicable load is the value when used with silicone grease applied to the specified heat sink. The applicable load depends on the ambient temperature.
    *2. Loss time increases under 75 V AC. Confirm operation with the actual load.

    Solid State Relay G3NA external dimensions

     

    Solid State Relay G3NA with Applicable Load of 5 to 90 A: related images

    Model G3NA-D210B, Model G3NA-205B, Model G3NA-210B, and Model G3NA-220B external dimensions of Solid State Relay

    Solid State Relay G3NA with Applicable Load of 5 to 90 A: related images

    Model G3NA-240B, Model G3NA-275B-UTU-2, Model G3NA-290B-UTU-2, Model G3NA-440B-2, Model G3NA-475B-UTU-2, and Model G3NA-490B-UTU-2 external dimensions of Solid State Relay

    Solid State Relay G3NA with Applicable Load of 5 to 90 A: related images

    Model G3NA-410B and Model G3NA-420B external dimensions of Solid State Relay

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Solid State/Relay G3NA | OMRON | MISUMI Thailand