Solid State / Relay, G3F / G3FD

Caution
Product Description
[Features]
· The G3F Series now features products which comply with international standards (-VD type) and feature the same profile as MY power relays.
· Conforms to UL, CSA, EN (VED certification) standards (-VD type).
· Socket type, same size as MY power relays (2-pole types.)
· Includes operation indicators for confirming input (N types.)
OMRON Solid State Relay G3F/G3FD Specification Table

Solid State Relay G3F/G3FD external appearance
- International standards acquired for Solid State Relay G3F Series with the same profile as MY power relays (model numbers with a suffix of "-VD").
- Reduces wiring work by 60% when combined with the PYF-08-PU Push-In Plus Terminal Block Socket (according to actual OMRON measurements).
- Certified by UL, CSA, and EN (VDE) (model numbers with a suffix of "-VD").
- Same size sockets as MY power relays (2-pole types) can be used. (However, the number of poles for the Model G3F/G3FD is 1 pole only)
- Operation indicator provided to confirm input (Solid State Relay model numbers with "N" before the suffix).
| Isolation Method | Zero Cross Function | Operation Indicator Lamp | Applicable (Rated) Output Load *1 | Input Rated Voltage | Solid State Relay Format |
|---|---|---|---|---|---|
| Photocoupler | Y | Y | 3 A 100 to 240 V AC *1 | 5 to 24 V DC | Model G3F-203SN DC5-24 |
| 5 to 24 V DC | Model G3F-203SN-VD DC5-24 | ||||
| 2 A 100 to 240 V AC *1 | 100 to 110 V AC | Model G3F-202SN AC100/110 | |||
| 200/220 V AC | Model G3F-202SN AC200/220 | ||||
| Solid State Relay Phototriac | N | 3 A 100 to 240 V AC *1 | 12 V DC | Model G3F-203SLN DC12 | |
| 24 V DC | Model G3F-203SLN DC24 | ||||
| Photocoupler | - | 3 A 4 to 48 V DC *2 | 5 to 24 V DC | Model G3FD-X03SN DC5-24 | |
| 5 to 24 V DC | Model G3FD-X03SN-VD DC5-24 | ||||
| 2 A 5 to 110 V DC | 5 to 24 V DC | Model G3FD-102SN DC5-24 | |||
| 5 to 24 V DC | Model G3FD-102SN-VD DC5-24 | ||||
| 100 to 110 V AC | Model G3FD-102SN AC100/110 | ||||
| 200/220 V AC | Model G3FD-102SN AC200/220 | ||||
| Photocoupler | Y | N | 3 A 100 to 240 V AC *1 | 4 to 24 V DC | Model G3F-203S DC3-28 |
| Photocoupler | - | 3 A 4 to 48 V DC *2 | 4 to 24 V DC | Model G3FD-X03S DC3-28 | |
| 2 A 5 to 110 V DC | 4 to 24 V DC | Model G3FD-102S DC3-28 |
*1. Solid State Relay Product is labeled 240 V AC.
*1. Solid State Relay Product is labeled 48 V DC.
OMRON Solid State Relay G3F/ G3FD External Dimensional Drawing

Model G3F, Model G3F-VD, Model G3FD, and Model G3FD-VD external dimensions