(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A DIP 8-pin package MOS FET relay with a multi-polar contact configuration. Suitable for use in a variety of circuits.
[Features]
· A MOS FET relay. Suitable for analog signal switching applications.
· Opto-isolated, with a withstand voltage of 2.5 kV AC between input and output. Supports high switching currents.
· The 60 V load voltage series now includes a 2-channel type.
· Capable of micro-analog signal switching.
· Features an input-output withstand voltage of 2,500 Vrms.
· The series includes surface mounted types.
[Applications]
· For communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices.
PCB terminal (G3VM-62C1) dimensional drawing
Surface-mount terminal (G3VM-62F1) dimensional drawing
PCB processing dimensions
Mounting pad dimensions (recommended values)
Units: mm
Items | Symbols | Model G3VM-62C1 Model G3VM-62F1 | Unit | Conditions | |
---|---|---|---|---|---|
Input Side | LED Forward Current | IF | 50 | mA | - |
Repeated Peak LED Forward Current | IFP | 1 | A | 100 μs Pulse, 100 pps | |
DC Forward Current Reduction Rate | ΔIF/°C | -0.5 | mA/°C | Ta ≧ 25°C | |
LED Reverse Voltage | VR | 5 | V | - | |
Junction Temperature | TJ | 125 | °C | - | |
Output Side | Load Voltage (Peak AC/DC) | VOFF | 60 | V | - |
Continuous Load Current (Peak AC/DC) | IO | 500 | mA | - | |
On Current Reduction Rate | ΔIO/°C | -5 | mA/°C | Ta ≧ 25°C | |
Pulse On Current | IOP | 1,500 | A | t = 100 ms, Duty = 1/10 | |
Junction Temperature | TJ | 125 | °C | - | |
Input-Output Withstand Voltage (Note 1) | VI-O | 2,500 | Vrms | AC for 1 min | |
Ambient Operating Temperature | Ta | -40 to +85 | °C | Assuming No Condensation or Freezing | |
Storage Temperature | Tstg | -55 to +125 | °C | ||
Soldering Temperature Conditions | - | 260 | °C | 10 s |
(Note 1): The input-output withstand voltage was measured by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.
Part Number |
---|
G3VM-62F1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 286.43 | RELAY | 1 Piece(s) | 6 Day(s) |
Loading...
Application | For Signals | Contact Configuration | 2a | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | For Circuit Boards | Safety standards | UL | Dimension height(mm) | 4 |
Dimension width(mm) | 10 | Dimension depth(mm) | 9.66 | Shape | DIP8 |
Terminal Type | Surface mount | Number of Terminals(Piece) | 8 | Load voltage (peak AC/DC)(V) | 60 |
Operation LED forward current IF (Typ)(mA) | 7.5 |
Please check the type/dimensions/specifications of the part G3VM-62F1 in the MOS FET relayG3VM-62C1 / F1 series.
How can we improve?
How can we improve?