(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A DIP 8-pin signal relay. Suitable for use in a variety of circuits.
[Features]
· The series now includes types with a load voltage of 350 V.
· Dual output types now available.
· An updated version of the G3VM-W series.
· Continuous load current: 120 mA.
· Features an input-output withstand voltage of 2,500 Vrms.
[Applications]
· Useful for a broad range of applications. Simply mount onto the PCB of communications equipment, OA devices, etc.
Shape | Contact Configuration | Load Voltage (Maximum)* | Continuous Load Current (Maximum)* | Model | |
---|---|---|---|---|---|
PCB Terminal | Surface Mount Terminal | ||||
DIP 8 | 2a | 350 V | 120 mA | Model G3VM-352C | Model G3VM-352F |
*Continuous load current (maximum), load voltage (maximum): represents peak AC/DC.
PCB Terminal (G3VM-352C) dimensional drawing, Units: mm
PCB Terminal (G3VM-352C) external appearance, Units: mm
Surface-mount terminal (G3VM-352F) dimensional drawing, Units: mm
Surface-mount terminal (G3VM-352F) external appearance, Units: mm
PCB processing dimensions, Units: mm
Mounting pad dimensions, Units: mm
Items | Symbols | Model G3VM-352C Model G3VM-352F | Unit | Conditions | |
---|---|---|---|---|---|
Input Side | LED Forward Current | IF | 50 | mA | - |
Repeated Peak LED Forward Current | IFP | 1 | A | 100 μS Pulse, 100 pps | |
DC Forward Current Reduction Rate | △IFP/°C | -0.5 | mA/°C | Ta ≧ 25°C | |
LED Reverse Voltage | VR | 5 | V | - | |
Junction Temperature | TJ | 125 | °C | - | |
Output Side | Load Voltage (Peak AC/DC) | VOFF | 350 | V | - |
Continuous Load Current (Peak AC/DC) | IO | 120 | mA | - | |
On Current Reduction Rate | △IO/°C | -1.2 | mA/°C | Ta ≧ 25°C | |
Pulse On Current | Iop | 360 | A | t = 100 ms, Duty = 1/10 | |
Junction Temperature | TJ | 125 | °C | - | |
Input-Output Withstand Voltage (Note 1) | VI-O | 2,500 | Vrms | AC for 1 min | |
Ambient Operating Temperature | Ta | -40 to +85 | °C | Assuming No Condensation or Freezing | |
Storage Temperature | Tstg | -55 to +125 | °C | ||
Soldering Temperature Conditions | - | 260 | °C | 10 s |
Part Number |
---|
G3VM-352C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 515.94 | RELAY | 1 Piece(s) | 5 Day(s) |
Loading...
Application | For Signals | Contact Configuration | 2a | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | For Circuit Boards | Safety standards | UL | Dimension height(mm) | 4.45 |
Dimension width(mm) | 7.62 | Dimension depth(mm) | 9.66 | Shape | DIP8 |
Terminal Type | For PCB | Number of Terminals(Piece) | 8 | Load voltage (peak AC/DC)(V) | 350 |
Operation LED forward current IF (Typ)(mA) | 7.5 |
Please check the type/dimensions/specifications of the part G3VM-352C in the MOS FET Relay G3VM-352C / F series.
How can we improve?
How can we improve?