I/O Relay G7T

Caution
Product Description
29 (W) × 10 (D) × 32 (H) mm I/O slim relay.
[Features]
· A slim type for both input (DC, AC) and output (1a, 1b, 1c.)
· The output type has a high durability of 1 million operations (24 V DC 5 A.)
· Comes with an operation display mechanism for checking operation (1 a specification only.)
[Applications]
· Mainly used for control panels, industrial machinery etc.
I/O Relay G7T Specifications of OMRON Industrial Relays

I/O Relay G7T external appearance of Industrial Relays
- 29 (W) × 10 (D) × 32 (H) mm I/O slim relay.
- Slim type both for input (DC, AC) and for output (1 a, 1 b, 1 c).
- High durability for output, at 1,000,000 operations (24 V DC, 5 A).
- Comes with operation indicating mechanism for checking operations (1a only).
I/O Relay G7T Types of OMRON Industrial Relays
| Classification of Industrial Relays | Case Color of Industrial Relays | Format of Industrial Relays | Coil Rated Voltage of Industrial Relays | |
|---|---|---|---|---|
| For input | 1a | Transparent green | Model G7T-1122S* | 24 V DC |
| Transparent red | 100 to 110 V AC | |||
| 200/220 V AC | ||||
| For output | 1a | Transparent | Model G7T-1112S* | 12 V DC |
| 24 V DC | ||||
| 1 b | Model G7T-1012S | 24 V DC | ||
| 1 c | Model G7T-112S | 24 V DC | ||
*UL and CSA international standard certified products of Industrial Relays.