I/O Solid State Relay, G3TA

Caution
Product Description
An I/O solid state relay that can be equipped onto Model G7TC I/O relay terminals.
[Features]
· Multi types which feature both input and output module functionality are available.
· Snaps easily into Model P7TF I/O terminals.
· Can be used together with Model G7T I/O relays.
· Operation of each SSR can be monitored easily through the operation indicators.
· Models compliant with UL and CSA standards are also available within the product series (-US type).
[Applications]
· Used for when there are high levels of relay switching. Boasts a fast operating speed.
I/O OMRON Solid State Relay G3TA Specification Table

Solid State Relay G3TA external appearance

Solid State Relay G3TA dimensional outline drawing
Units: mm
Input Module For OMRON Solid State Relay G3TA
| Solid State Relay Isolation Method | Operation Indicator Lamp | Logic Supply Voltage | Logic Supply Current | Input Rated Voltage | Format |
|---|---|---|---|---|---|
| Photocoupler | Y | 4 to 32 V DC | 25 mA | 100 to 240 V AC | Model G3TA-IAZR02S AC100-240 |
| 5 to 24 V DC | Model G3TA-IDZR02S DC5-24 |
OMRON Solid State Relay G3TA Output Module
| Isolation Method | Zero Cross Function | Operation Indicator Lamp | Rated Output Load | Input Rated Voltage | Solid State Relay Format |
|---|---|---|---|---|---|
| Phototriac | Y | Y | 2 A 100 to 240 V AC | 12 V DC | Model G3TA-OA202SZ DC12 |
| 24 V DC | Model G3TA-OA202SZ DC24 | ||||
| N | 12 V DC | Model G3TA-OA202SL DC12 | |||
| 24 V DC | Model G3TA-OA202SL DC24 | ||||
| Photocoupler | - | 2 A 5 to 48 V DC | 12 V DC | Model G3TA-ODX02S DC12 | |
| 24 V DC | Model G3TA-ODX02S DC24 | ||||
| 1 A 48 to 200 V DC | 12 V DC | Model G3TA-OD201S DC12 | |||
| 24 V DC | Model G3TA-OD201S DC24 |
Note 1: The Solid State Relay modules are classified as "Input Modules" and "Output Modules" according to the main application of the module.
Input modules are mainly suitable for signal input to PLCs etc. For load switching, consider using an output module.
OMRON Solid State Relay G3TA Ratings (Input Module)
Input side
| Solid State Relay Format | Rated Voltage | Operating Voltage | Input Current | Voltage Level | |
|---|---|---|---|---|---|
| Operating Voltage | Release Voltage | ||||
| Solid State Relay Model G3TA-IAZR02S | 100 to 240 V AC | 80 to 264 V AC | 5 mA max. | 80 V AC max. | 10 V AC min. |
| Model G3TA-IDZR02S | 5 to 24 V DC | 4 to 32 V DC | 4 V DC max. | 1 V DC min. | |
Output side
| Solid State Relay Format | Logic Supply Voltage | Output Breakdown Voltage | Output Current | Output Current (Load Current) | Voltage Across Collector And Emitter (Reference Value) |
|---|---|---|---|---|---|
| Model G3TA-IAZR02S | 4 to 32 V DC | 32 V DC max. | 25 mA max. | 0.1 to 25 mA | 80 V (VCEO) |
| Solid State Relay Model G3TA-IDZR02S |
OMRON Solid State Relay G3TA Ratings (Output Module)
Input side
| Solid State Relay Format | Rated Voltage | Operating Voltage | Input Impedance | Voltage Level | |
|---|---|---|---|---|---|
| Operating Voltage | Release Voltage | ||||
| Solid State Relay Model G3TA-OA202SZ | 12 V DC | 9.6 to 13.2 V DC | 0.9 kΩ ±20% | 9.6 V DC max. | 2 V DC min. |
| 24 V DC | 19.2 to 26.4 V DC | 1.7 kΩ ±20% | 19.2 V DC max. | ||
| Model G3TA-OA202SL | 12 V DC | 9.6 to 13.2 V DC | 0.9 kΩ ±20% | 9.6 V DC max. | |
| 24 V DC | 19.2 to 26.4 V DC | 1.7 kΩ ±20% | 19.2 V DC max. | ||
| Model G3TA-ODX02S | 12 V DC | 9.6 to 13.2 V DC | 3.5 kΩ ±20% | 9.6 V DC max. | |
| 24 V DC | 19.2 to 26.4 V DC | 6.5 kΩ ±20% | 19.2 V DC max. | ||
| Model G3TA-OD201S | 12 V DC | 9.6 to 13.2 V DC | 3.6 kΩ ±20% | 9.6 V DC max. | |
| 24 V DC | 19.2 to 26.4 V DC | 6.4 kΩ ±20% | 19.2 V DC max. | ||
Output side
| Solid State Relay Format | Rated Load Voltage | Load Voltage Range | Load Current *1 | Inrush Current | Peak Repeat OFF Voltage Voltage Across Collector And Emitter (Reference Value) |
|---|---|---|---|---|---|
| Model G3TA-OA202SZ | 100 to 240 V AC | 75 to 264 V AC | 0.05 to 2 A (at 60°C) *2 | 30 A (60 Hz, 1 cycle) | 600 V (VDRM) |
| Model G3TA-OA202SL | |||||
| Model G3TA-ODX02S | 5 to 48 V DC | 4 to 60 V DC | 0.01 to 2 A (at 60°C) *2 | 12 A (10 ms) | 80 V (VCEO) |
| Model G3TA-OD201S | 48 to 200 V DC | 48 to 200 V DC | 0.01 to 1 A (at 40°C) *2 | 6 A (10 ms) | 400 V (VDRM) |
*1. Differs depending on ambient temperature. For details, see the catalog of Solid State Relay characteristics data "● Rated Load Current—Ambient Temperature."
*2. The minimum current value is the value for 10°C or higher.
OMRON Solid State Relay G3TA I/O External Appearance Display

Solid State Relay G3TA I/O external appearance display
The I/O module classification and the AC/DC classification are displayed as markings on the top surface of the product.
- ACIN: Input module AC input
- DCIN: Input module DC input
- ACOUT: Output module AC output
- DCOUT: Output module DC output
See the catalog for Solid State Relay product information other than that listed above.