1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shielded Twisted Pair Multi-Core Cable, SPMC Series

Shielded Twisted Pair Multi-Core Cable, SPMC Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 172.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A shielded twisted pair cable that uses 0.08 mm fine annealed copper wire for high flexibility.

[Features]
· The conductor uses 30/0.08 fine annealed copper wire.
· Achieves high level of flexibility.
· Uses a twisted pair configuration that provides favorable noise resistance and signal characteristics.
· Is shielded and is effective as an EMC measure.

 
Part Number
SPMC-4(DG)-1
SPMC-4(DG)-2
SPMC-4(DG)-3
SPMC-4(DG)-4
SPMC-4(DG)-5
SPMC-4(DG)-6
SPMC-4(DG)-7
SPMC-4(DG)-8
SPMC-4(DG)-9
SPMC-4(DG)-10
SPMC-4(DG)-11
SPMC-4(DG)-12
SPMC-4(DG)-13
SPMC-4(DG)-14
SPMC-4(DG)-15
SPMC-4(DG)-16
SPMC-4(DG)-17
SPMC-4(DG)-18
SPMC-4(DG)-19
SPMC-4(DG)-20
SPMC-4(DG)-21
SPMC-4(DG)-22
SPMC-4(DG)-23
SPMC-4(DG)-24
SPMC-4(DG)-25
SPMC-4(DG)-26
SPMC-4(DG)-27
SPMC-4(DG)-28
SPMC-4(DG)-29
SPMC-4(DG)-30
SPMC-4(DG)-31
SPMC-4(DG)-32
SPMC-4(DG)-33
SPMC-4(DG)-34
SPMC-4(DG)-35
SPMC-4(DG)-36
SPMC-4(DG)-37
SPMC-4(DG)-38
SPMC-4(DG)-39
SPMC-4(DG)-40
SPMC-4(DG)-41
SPMC-4(DG)-42
SPMC-4(DG)-43
SPMC-4(DG)-44
SPMC-4(DG)-45
SPMC-4(DG)-46
SPMC-4(DG)-47
SPMC-4(DG)-48
SPMC-4(DG)-49
SPMC-4(DG)-50
SPMC-4(DG)-51
SPMC-4(DG)-52
SPMC-4(DG)-53
SPMC-4(DG)-54
SPMC-4(DG)-55
SPMC-4(DG)-56
SPMC-4(DG)-57
SPMC-4(DG)-58
SPMC-4(DG)-59
SPMC-4(DG)-60
SPMC-4(DG)-61
SPMC-4(DG)-62
SPMC-4(DG)-63
SPMC-4(DG)-64
SPMC-4(DG)-65
SPMC-4(DG)-66
SPMC-4(DG)-67
SPMC-4(DG)-68
SPMC-4(DG)-69
SPMC-4(DG)-70
SPMC-4(DG)-71
SPMC-4(DG)-72
SPMC-4(DG)-73
SPMC-4(DG)-74
SPMC-4(DG)-75
SPMC-4(DG)-76
SPMC-4(DG)-77
SPMC-4(DG)-78
SPMC-4(DG)-79
SPMC-4(DG)-80
SPMC-4(DG)-81
SPMC-4(DG)-82
SPMC-4(DG)-83
SPMC-4(DG)-84
SPMC-4(DG)-85
SPMC-4(DG)-86
SPMC-4(DG)-87
SPMC-4(DG)-88
SPMC-4(DG)-89
SPMC-4(DG)-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Number Of Cores
(Core)
Logarithm Allowable Current

฿ 172.26

CABLE 1 Piece(s) 3 Day(s) 142P1.8

฿ 358.02

CABLE 1 Piece(s) 3 Day(s) 242P1.8

฿ 431.67

CABLE 1 Piece(s) 3 Day(s) 342P1.8

฿ 513.56

CABLE 1 Piece(s) 3 Day(s) 442P1.8

฿ 595.46

CABLE 1 Piece(s) 3 Day(s) 542P1.8

฿ 677.35

CABLE 1 Piece(s) 3 Day(s) 642P1.8

฿ 759.24

CABLE 1 Piece(s) 3 Day(s) 742P1.8

฿ 841.14

CABLE 1 Piece(s) 3 Day(s) 842P1.8

฿ 923.03

CABLE 1 Piece(s) 3 Day(s) 942P1.8

฿ 1,004.93

CABLE 1 Piece(s) 3 Day(s) 1042P1.8

฿ 1,086.83

CABLE 1 Piece(s) 3 Day(s) 1142P1.8

฿ 1,168.72

CABLE 1 Piece(s) 3 Day(s) 1242P1.8

฿ 1,250.62

CABLE 1 Piece(s) 3 Day(s) 1342P1.8

฿ 1,332.51

CABLE 1 Piece(s) 3 Day(s) 1442P1.8

฿ 1,414.40

CABLE 1 Piece(s) 3 Day(s) 1542P1.8

฿ 1,496.30

CABLE 1 Piece(s) 3 Day(s) 1642P1.8

฿ 1,578.19

CABLE 1 Piece(s) 3 Day(s) 1742P1.8

฿ 1,660.09

CABLE 1 Piece(s) 3 Day(s) 1842P1.8

฿ 1,741.98

CABLE 1 Piece(s) 3 Day(s) 1942P1.8

฿ 1,823.88

CABLE 1 Piece(s) 3 Day(s) 2042P1.8

฿ 1,905.78

CABLE 1 Piece(s) 3 Day(s) 2142P1.8

฿ 1,987.67

CABLE 1 Piece(s) 3 Day(s) 2242P1.8

฿ 2,069.57

CABLE 1 Piece(s) 3 Day(s) 2342P1.8

฿ 2,151.47

CABLE 1 Piece(s) 3 Day(s) 2442P1.8

฿ 2,233.35

CABLE 1 Piece(s) 3 Day(s) 2542P1.8

฿ 2,315.25

CABLE 1 Piece(s) 3 Day(s) 2642P1.8

฿ 2,397.14

CABLE 1 Piece(s) 3 Day(s) 2742P1.8

฿ 2,479.04

CABLE 1 Piece(s) 3 Day(s) 2842P1.8

฿ 2,560.93

CABLE 1 Piece(s) 3 Day(s) 2942P1.8

฿ 2,642.83

CABLE 1 Piece(s) 3 Day(s) 3042P1.8

฿ 2,724.73

CABLE 1 Piece(s) 3 Day(s) 3142P1.8

฿ 2,806.62

CABLE 1 Piece(s) 3 Day(s) 3242P1.8

฿ 2,888.52

CABLE 1 Piece(s) 3 Day(s) 3342P1.8

฿ 2,970.42

CABLE 1 Piece(s) 3 Day(s) 3442P1.8

฿ 3,052.30

CABLE 1 Piece(s) 3 Day(s) 3542P1.8

฿ 3,134.20

CABLE 1 Piece(s) 3 Day(s) 3642P1.8

฿ 3,216.09

CABLE 1 Piece(s) 3 Day(s) 3742P1.8

฿ 3,297.99

CABLE 1 Piece(s) 3 Day(s) 3842P1.8

฿ 3,379.89

CABLE 1 Piece(s) 3 Day(s) 3942P1.8

฿ 3,461.78

CABLE 1 Piece(s) 3 Day(s) 4042P1.8

฿ 3,543.68

CABLE 1 Piece(s) 3 Day(s) 4142P1.8

฿ 3,625.57

CABLE 1 Piece(s) 3 Day(s) 4242P1.8

฿ 3,707.47

CABLE 1 Piece(s) 3 Day(s) 4342P1.8

฿ 3,789.37

CABLE 1 Piece(s) 3 Day(s) 4442P1.8

฿ 3,871.25

CABLE 1 Piece(s) 3 Day(s) 4542P1.8

฿ 3,953.15

CABLE 1 Piece(s) 3 Day(s) 4642P1.8

฿ 4,035.04

CABLE 1 Piece(s) 3 Day(s) 4742P1.8

฿ 4,116.94

CABLE 1 Piece(s) 3 Day(s) 4842P1.8

฿ 4,198.84

CABLE 1 Piece(s) 3 Day(s) 4942P1.8

฿ 4,280.73

CABLE 1 Piece(s) 3 Day(s) 5042P1.8

฿ 4,362.63

CABLE 1 Piece(s) 3 Day(s) 5142P1.8

฿ 4,444.52

CABLE 1 Piece(s) 3 Day(s) 5242P1.8

฿ 4,526.42

CABLE 1 Piece(s) 3 Day(s) 5342P1.8

฿ 4,608.32

CABLE 1 Piece(s) 3 Day(s) 5442P1.8

฿ 4,690.20

CABLE 1 Piece(s) 3 Day(s) 5542P1.8

฿ 4,772.10

CABLE 1 Piece(s) 3 Day(s) 5642P1.8

฿ 4,853.99

CABLE 1 Piece(s) 3 Day(s) 5742P1.8

฿ 4,935.89

CABLE 1 Piece(s) 3 Day(s) 5842P1.8

฿ 5,017.79

CABLE 1 Piece(s) 3 Day(s) 5942P1.8

฿ 5,099.68

CABLE 1 Piece(s) 3 Day(s) 6042P1.8

฿ 5,181.58

CABLE 1 Piece(s) 3 Day(s) 6142P1.8

฿ 5,263.47

CABLE 1 Piece(s) 3 Day(s) 6242P1.8

฿ 5,345.37

CABLE 1 Piece(s) 3 Day(s) 6342P1.8

฿ 5,427.27

CABLE 1 Piece(s) 3 Day(s) 6442P1.8

฿ 5,509.15

CABLE 1 Piece(s) 3 Day(s) 6542P1.8

฿ 5,591.05

CABLE 1 Piece(s) 3 Day(s) 6642P1.8

฿ 5,672.94

CABLE 1 Piece(s) 3 Day(s) 6742P1.8

฿ 5,754.84

CABLE 1 Piece(s) 3 Day(s) 6842P1.8

฿ 5,836.74

CABLE 1 Piece(s) 3 Day(s) 6942P1.8

฿ 5,918.63

CABLE 1 Piece(s) 3 Day(s) 7042P1.8

฿ 6,000.53

CABLE 1 Piece(s) 3 Day(s) 7142P1.8

฿ 6,082.42

CABLE 1 Piece(s) 3 Day(s) 7242P1.8

฿ 6,164.32

CABLE 1 Piece(s) 3 Day(s) 7342P1.8

฿ 6,246.22

CABLE 1 Piece(s) 3 Day(s) 7442P1.8

฿ 6,328.10

CABLE 1 Piece(s) 3 Day(s) 7542P1.8

฿ 6,410.00

CABLE 1 Piece(s) 3 Day(s) 7642P1.8

฿ 6,491.89

CABLE 1 Piece(s) 3 Day(s) 7742P1.8

฿ 6,573.79

CABLE 1 Piece(s) 3 Day(s) 7842P1.8

฿ 6,655.69

CABLE 1 Piece(s) 3 Day(s) 7942P1.8

฿ 6,737.58

CABLE 1 Piece(s) 3 Day(s) 8042P1.8

฿ 6,819.48

CABLE 1 Piece(s) 3 Day(s) 8142P1.8

฿ 6,901.38

CABLE 1 Piece(s) 3 Day(s) 8242P1.8

฿ 6,983.27

CABLE 1 Piece(s) 3 Day(s) 8342P1.8

฿ 7,065.17

CABLE 1 Piece(s) 3 Day(s) 8442P1.8

฿ 7,147.05

CABLE 1 Piece(s) 3 Day(s) 8542P1.8

฿ 7,228.95

CABLE 1 Piece(s) 3 Day(s) 8642P1.8

฿ 7,310.84

CABLE 1 Piece(s) 3 Day(s) 8742P1.8

฿ 7,392.74

CABLE 1 Piece(s) 3 Day(s) 8842P1.8

฿ 7,474.64

CABLE 1 Piece(s) 3 Day(s) 8942P1.8

฿ 7,556.53

CABLE 1 Piece(s) 3 Day(s) 9042P1.8

Loading...

Basic Information

Conductor Cross Section(mm2) 0.15 AWG size(AWG) 26 Rated Voltage 100V
Shield Available Sheath (outer coating) color Glossy dark gray Grounding Wire NA
Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride) Conductor configuration(Units/mm) 30/0.08
Conductor outer diameter(mm) 0.51 Rate temperature(°C) 60 Insulation body color See the catalog
Other Properties Noise resistant