Multi-Functional Compact Inverter VF-S15 Series

Brand :
TOSHIBA S I

Caution

    Product Description

    Multi-Functional Compact Inverter VF-S15 Series
    [Feature]
    ● Applicable motor capacity Minimum/Maximum (kW) : 0.2 to 15
    ● Input voltage class : Single-Phase 200 V ,Three-Phase 200 V and Three-phase 400V
    ● Output capacity Minimum/Maximum (kVA) : 0.6 and 25.1
    ● Additional functions : Built-in EMC filter and Built-in standard filter
    ● Large setting knob enables ultra-fast setting.
    ● EASY key function can be used to display only frequently used parameters

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat