Single-Phase Multiple-Winding Transformer, SD21 Series

Caution
Product Description
Insulated transformer for equipment incorporation converting 200 V into 100 V.
[Features]
· Single-phase, compound-wound, 10 to 500 VA are type A insulation, 1 to 5 kVA are type B insulation. All models are shielded between P and S.
· Insulated 200-V-to-100-V transformer suitable for prevention of power supply noises.
· Suitable for prevention of power supply noises.
· Abundant capacity configurations (50 VA to 5 kVA, 11 models).
· Abundant voltage taps (primary voltage: 200 / 220 / 240 V; secondary voltage: 100 / 110 / 115 V).
[Applications]
· Used for 100 V equipment with 200 / 220 / 240 V of supplied power.
· For service socket in control panels.
Features
●Single-Phase, double roll type.●50/60Hz dual use.
●Withstand voltage is AC1.5KV.
●Applicable to JIS C-6436.
●With shield between P-S.
●Connection shape is terminal block.
●This 200V vs. 100V insulation transformer is suitable for preventing power supply
Usage
●Drop 200V to 100V.Specification
●Insulation Type:A●SPQ(piece):1
●Primary Voltage: 200-220-240V
●Secondary Voltage: 100-110-115V