(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insulated transformer for equipment incorporation converting 200 V into 100 V.
[Features]
· Adopts a frequently used tap of SD21 Series.
· Achieves downsizing and weight reduction compared to SD21 Series.
· Achieves a low cost by partial modification of insulation type and reference voltage and tap voltage reduction by maintaining reliability of SD21 Series.
· Single-phase, compound-wound, 50 to 500 VA are type E insulation, 75 VA to 5 kVA are type F insulation. All models are shielded between P and S.
· 200 V to 100 V downward transformation suitable for prevention of power supply noise.
· One-side terminals in all models.
[Applications]
· Used for 100 V equipment with 200 / 220 V of supplied power.
· For service socket in control panels.
Part Number |
---|
LD21-01KF2 |
LD21-02KF |
LD21-03KF |
LD21-04KF |
LD21-05KF |
LD21-015KF2 |
LD21-050E2 |
LD21-100E2 |
LD21-150E2 |
LD21-200E2 |
LD21-300E2 |
LD21-500E2 |
LD21-750F2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (kVA) | Insulation type | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Temperature increase limit (°C) | Secondary current (A) | Other standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,780.00 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Quote | 10 | 1 | F type | 131 | 136 | 135 | 100 | 9.09 | JIS C-6436 | ||
฿ 15,560.78 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 3 Day(s) | - | 2 | F type | 155.5 | 178 | 178 | 100 | 18.18 | JIS C-5310/6436 | ||
฿ 22,079.73 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 13 Day(s) | 10 | 3 | F type | 197 | 178 | 186 | 100 | 27.27 | JIS C-5310/6436 | ||
฿ 33,718.57 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 13 Day(s) | 10 | 4 | F type | 209 | 206 | 226 | 100 | 36.36 | JIS C-5310/6436 | ||
฿ 39,682.72 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 13 Day(s) | 10 | 5 | F type | 203 | 224 | 247 | 100 | 45.45 | JIS C-5310/6436 | ||
฿ 13,106.38 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 3 Day(s) | - | 1.5 | F type | 144.5 | 157 | 150 | 100 | 13.64 | JIS C-5310/6436 | ||
฿ 2,083.94 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 3 Day(s) | - | 0.05 | E Type | 81 | 68 | 86 | 75 | 0.5 | JIS C-6436 | ||
฿ 2,857.96 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 3 Day(s) | - | 0.1 | E Type | 93 | 79 | 94 | 75 | 1.0 | JIS C-6436 | ||
฿ 3,216.38 ฿ 2,001.23 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Same day | 10 | 0.15 | E Type | 84 | 88 | 101 | 75 | 1.5 | JIS C-6436 | ||
฿ 3,499.82 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 3 Day(s) | - | 0.2 | E Type | 92 | 99 | 110 | 75 | 2.0 | JIS C-6436 | ||
฿ 5,440.68 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Same day | - | 0.3 | E Type | 112 | 99 | 110 | 75 | 3.0 | JIS C-6436 | ||
฿ 7,124.14 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 3 Day(s) | - | 0.5 | E Type | 112.5 | 122 | 123 | 75 | 5.0 | JIS C-6436 | ||
฿ 8,824.73 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 3 Day(s) | - | 0.75 | F type | 116.5 | 136 | 135 | 100 | 6.82 | JIS C-6436 |
Loading...
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | 220 | Secondary voltage(V) | 110 |
---|---|---|---|---|---|
Shield presence | Available | Input/output terminal shape | Screw terminal block | With/without Case | NA |
Type | TP-S (one side terminal block) | Primary side terminal | 200(180)/220V | Secondary side terminal | 100/110(100)V |
How can we improve?
How can we improve?