Single-Phase Single-Winding Transformer AD21 Series

Brand :
TOYOZUMI

Caution

    Product Description

    Auto-transformer for equipment incorporation converting 200 V into 100 V.
    [Features]
    · No insulation between input and output is necessary. Ideal for user intending control panel space reduction.
    · Non-insulated (auto) between the primary and the secondary to achieve downsizing and weight reduction.
    · Abundant capacity configuration. (12 types, 50 VA to 5 kVA).
    · Single phase, auto, 5 to 500 VA are type A insulation, 700 VA to 5 kVA are type B insulation.
    · 200-V-to-100-V power supply transformer.
    [Applications]
    · Used for 100 V equipment with 200 / 220 / 240 V of supplied power.
    · For service socket in control panels.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat