1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Warning label complying with SEMI standards【50 Pieces Per Package】

SEMI PL LABEL

Warning label complying with SEMI standards
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,129.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Available in three languages, Japanese, English, and Chinese (Simplified)

 
Part Number
SF003-10E
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,129.03

SEMI PL LABEL 1 Pack(s)

50 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Dimension width(mm) 35 Dimension vertical(mm) 60 Speech English
Label contents ! Warning: Contains Driving Parts Pack Quantity(Piece) 50 Label details If hands or clothing get caught there is a risk of injury or fracture. Open the cover after stopping the operation.

Please check the type/dimensions/specifications of the part SF003-10E in the Warning label complying with SEMI standards series.