1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

JUNFRON ETFE Fluoropolymer Insulation Flexing Single Wire Cable, Rated 250 V

JUNFRON ETFE Fluoropolymer Insulation Flexing Single Wire Cable, Rated 250 V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 988.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Type “ETFE-0.12SQ-xxx” products of this series features 0.125 mm2 of conductor cross sectional area, but not
    0.125 mm2.

Product Description

Versatile fluororesin single core wire robotics cable from Junkosha Inc., suitable for a wide temperature range from -100 °C to 150 °C

Part Number
ETFE-0.2SQ-アオ-10
ETFE-0.2SQ-アオ-20
ETFE-0.2SQ-アオ-50
ETFE-0.2SQ-アオ-100
ETFE-0.2SQ-アカ-10
ETFE-0.2SQ-アカ-20
ETFE-0.2SQ-アカ-50
ETFE-0.2SQ-アカ-100
ETFE-0.2SQ-キ-10
ETFE-0.2SQ-キ-20
ETFE-0.2SQ-キ-50
ETFE-0.2SQ-キ-100
ETFE-0.2SQ-クロ-10
ETFE-0.2SQ-クロ-20
ETFE-0.2SQ-クロ-50
ETFE-0.2SQ-クロ-100
ETFE-0.2SQ-シロ-10
ETFE-0.2SQ-シロ-20
ETFE-0.2SQ-シロ-50
ETFE-0.2SQ-シロ-100
ETFE-0.2SQ-チャ-10
ETFE-0.2SQ-チャ-20
ETFE-0.2SQ-チャ-50
ETFE-0.2SQ-チャ-100
ETFE-0.2SQ-ミドリ-10
ETFE-0.2SQ-ミドリ-20
ETFE-0.2SQ-ミドリ-50
ETFE-0.2SQ-ミドリ-100
ETFE-0.3SQ-アオ-10
ETFE-0.3SQ-アオ-20
ETFE-0.3SQ-アオ-50
ETFE-0.3SQ-アオ-100
ETFE-0.3SQ-アカ-10
ETFE-0.3SQ-アカ-20
ETFE-0.3SQ-アカ-50
ETFE-0.3SQ-アカ-100
ETFE-0.3SQ-キ-10
ETFE-0.3SQ-キ-20
ETFE-0.3SQ-キ-50
ETFE-0.3SQ-キ-100
ETFE-0.3SQ-クロ-10
ETFE-0.3SQ-クロ-20
ETFE-0.3SQ-クロ-50
ETFE-0.3SQ-クロ-100
ETFE-0.3SQ-シロ-10
ETFE-0.3SQ-シロ-20
ETFE-0.3SQ-シロ-50
ETFE-0.3SQ-シロ-100
ETFE-0.3SQ-チャ-10
ETFE-0.3SQ-チャ-20
ETFE-0.3SQ-チャ-50
ETFE-0.3SQ-チャ-100
ETFE-0.3SQ-ミドリ-10
ETFE-0.3SQ-ミドリ-20
ETFE-0.3SQ-ミドリ-50
ETFE-0.3SQ-ミドリ-100
ETFE-0.5SQ-アオ-10
ETFE-0.5SQ-アオ-20
ETFE-0.5SQ-アオ-50
ETFE-0.5SQ-アオ-100
ETFE-0.5SQ-アカ-10
ETFE-0.5SQ-アカ-20
ETFE-0.5SQ-アカ-50
ETFE-0.5SQ-アカ-100
ETFE-0.5SQ-キ-10
ETFE-0.5SQ-キ-20
ETFE-0.5SQ-キ-50
ETFE-0.5SQ-キ-100
ETFE-0.5SQ-クロ-10
ETFE-0.5SQ-クロ-20
ETFE-0.5SQ-クロ-50
ETFE-0.5SQ-クロ-100
ETFE-0.5SQ-シロ-10
ETFE-0.5SQ-シロ-20
ETFE-0.5SQ-シロ-50
ETFE-0.5SQ-シロ-100
ETFE-0.5SQ-チャ-10
ETFE-0.5SQ-チャ-20
ETFE-0.5SQ-チャ-50
ETFE-0.5SQ-チャ-100
ETFE-0.5SQ-ミドリ-10
ETFE-0.5SQ-ミドリ-20
ETFE-0.5SQ-ミドリ-50
ETFE-0.5SQ-ミドリ-100
ETFE-0.12SQ-アオ-10
ETFE-0.12SQ-アオ-20
ETFE-0.12SQ-アオ-50
ETFE-0.12SQ-アオ-100
ETFE-0.12SQ-アカ-10
ETFE-0.12SQ-アカ-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Insulation body color Conductor configuration
(Units/units/mm)

฿ 1,033.55

CABLE 1 Piece(s) 3 Day(s) -100.20.94Blue3/34/0.05

฿ 1,962.58

CABLE 1 Piece(s) 3 Day(s) -200.20.94Blue3/34/0.05

฿ 3,983.23

CABLE 1 Piece(s) 3 Day(s) -500.20.94Blue3/34/0.05

฿ 6,736.82

CABLE 1 Piece(s) 3 Day(s) -1000.20.94Blue3/34/0.05

฿ 1,033.55

CABLE 1 Piece(s) 3 Day(s) -100.20.94Red3/34/0.05

฿ 1,962.58

CABLE 1 Piece(s) 3 Day(s) -200.20.94Red3/34/0.05

฿ 3,983.23

CABLE 1 Piece(s) 3 Day(s) -500.20.94Red3/34/0.05

฿ 6,736.82

CABLE 1 Piece(s) 3 Day(s) -1000.20.94Red3/34/0.05

฿ 1,033.55

CABLE 1 Piece(s) 3 Day(s) -100.20.94Yellow3/34/0.05

฿ 1,962.58

CABLE 1 Piece(s) 3 Day(s) -200.20.94Yellow3/34/0.05

฿ 3,983.23

CABLE 1 Piece(s) 3 Day(s) -500.20.94Yellow3/34/0.05

฿ 6,736.82

CABLE 1 Piece(s) 3 Day(s) -1000.20.94Yellow3/34/0.05

฿ 1,033.55

CABLE 1 Piece(s) 3 Day(s) -100.20.94Black3/34/0.05

฿ 1,962.58

CABLE 1 Piece(s) 3 Day(s) -200.20.94Black3/34/0.05

฿ 3,983.23

CABLE 1 Piece(s) 3 Day(s) -500.20.94Black3/34/0.05

฿ 6,736.82

CABLE 1 Piece(s) 3 Day(s) -1000.20.94Black3/34/0.05

฿ 1,033.55

CABLE 1 Piece(s) 3 Day(s) -100.20.94White3/34/0.05

฿ 1,962.58

CABLE 1 Piece(s) 3 Day(s) -200.20.94White3/34/0.05

฿ 3,983.23

CABLE 1 Piece(s) 3 Day(s) -500.20.94White3/34/0.05

฿ 6,736.82

CABLE 1 Piece(s) 3 Day(s) -1000.20.94White3/34/0.05

฿ 1,033.55

CABLE 1 Piece(s) 3 Day(s) 10100.20.94Brown3/34/0.05

฿ 1,962.58

CABLE 1 Piece(s) 3 Day(s) 10200.20.94Brown3/34/0.05

฿ 3,983.23

CABLE 1 Piece(s) 3 Day(s) 10500.20.94Brown3/34/0.05

฿ 6,736.82

CABLE 1 Piece(s) 3 Day(s) 101000.20.94Brown3/34/0.05

฿ 1,033.55

CABLE 1 Piece(s) 3 Day(s) -100.20.94Green3/34/0.05

฿ 1,962.58

CABLE 1 Piece(s) 3 Day(s) -200.20.94Green3/34/0.05

฿ 3,983.23

CABLE 1 Piece(s) 3 Day(s) -500.20.94Green3/34/0.05

฿ 6,736.82

CABLE 1 Piece(s) 3 Day(s) -1000.20.94Green3/34/0.05

฿ 1,207.74

CABLE 1 Piece(s) 3 Day(s) -100.31.12Blue3/51/0.05

฿ 2,291.61

CABLE 1 Piece(s) 3 Day(s) -200.31.12Blue3/51/0.05

฿ 4,645.16

CABLE 1 Piece(s) 3 Day(s) -500.31.12Blue3/51/0.05

฿ 7,838.99

CABLE 1 Piece(s) 3 Day(s) -1000.31.12Blue3/51/0.05

฿ 1,207.74

CABLE 1 Piece(s) 3 Day(s) -100.31.12Red3/51/0.05

฿ 2,291.61

CABLE 1 Piece(s) 3 Day(s) -200.31.12Red3/51/0.05

฿ 4,645.16

CABLE 1 Piece(s) 3 Day(s) -500.31.12Red3/51/0.05

฿ 7,838.99

CABLE 1 Piece(s) 3 Day(s) -1000.31.12Red3/51/0.05

฿ 1,207.74

CABLE 1 Piece(s) 3 Day(s) -100.31.12Yellow3/51/0.05

฿ 2,291.61

CABLE 1 Piece(s) 3 Day(s) -200.31.12Yellow3/51/0.05

฿ 4,645.16

CABLE 1 Piece(s) 3 Day(s) -500.31.12Yellow3/51/0.05

฿ 7,838.99

CABLE 1 Piece(s) 3 Day(s) -1000.31.12Yellow3/51/0.05

฿ 1,207.74

CABLE 1 Piece(s) 3 Day(s) -100.31.12Black3/51/0.05

฿ 2,291.61

CABLE 1 Piece(s) 3 Day(s) -200.31.12Black3/51/0.05

฿ 4,645.16

CABLE 1 Piece(s) 3 Day(s) -500.31.12Black3/51/0.05

฿ 7,838.99

CABLE 1 Piece(s) 3 Day(s) -1000.31.12Black3/51/0.05

฿ 1,207.74

CABLE 1 Piece(s) 3 Day(s) -100.31.12White3/51/0.05

฿ 2,291.61

CABLE 1 Piece(s) 3 Day(s) -200.31.12White3/51/0.05

฿ 4,645.16

CABLE 1 Piece(s) 3 Day(s) -500.31.12White3/51/0.05

฿ 7,838.99

CABLE 1 Piece(s) 3 Day(s) -1000.31.12White3/51/0.05

฿ 1,207.74

CABLE 1 Piece(s) 3 Day(s) 10100.31.12Brown3/51/0.05

฿ 2,291.61

CABLE 1 Piece(s) 3 Day(s) 10200.31.12Brown3/51/0.05

฿ 4,645.16

CABLE 1 Piece(s) 3 Day(s) 10500.31.12Brown3/51/0.05

฿ 7,838.99

CABLE 1 Piece(s) 3 Day(s) 101000.31.12Brown3/51/0.05

฿ 1,207.74

CABLE 1 Piece(s) 3 Day(s) -100.31.12Green3/51/0.05

฿ 2,291.61

CABLE 1 Piece(s) 3 Day(s) -200.31.12Green3/51/0.05

฿ 4,645.16

CABLE 1 Piece(s) 3 Day(s) -500.31.12Green3/51/0.05

฿ 7,838.99

CABLE 1 Piece(s) 3 Day(s) -1000.31.12Green3/51/0.05

฿ 1,525.16

CABLE 1 Piece(s) 3 Day(s) -100.51.5Blue3/85/0.05

฿ 2,895.48

CABLE 1 Piece(s) 3 Day(s) -200.51.5Blue3/85/0.05

฿ 5,864.52

CABLE 1 Piece(s) 3 Day(s) -500.51.5Blue3/85/0.05

฿ 9,919.68

CABLE 1 Piece(s) 3 Day(s) -1000.51.5Blue3/85/0.05

฿ 1,525.16

CABLE 1 Piece(s) 3 Day(s) -100.51.5Red3/85/0.05

฿ 2,895.48

CABLE 1 Piece(s) 3 Day(s) -200.51.5Red3/85/0.05

฿ 5,864.52

CABLE 1 Piece(s) 3 Day(s) -500.51.5Red3/85/0.05

฿ 9,919.68

CABLE 1 Piece(s) 3 Day(s) -1000.51.5Red3/85/0.05

฿ 1,525.16

CABLE 1 Piece(s) 3 Day(s) -100.51.5Yellow3/85/0.05

฿ 2,895.48

CABLE 1 Piece(s) 3 Day(s) -200.51.5Yellow3/85/0.05

฿ 5,864.52

CABLE 1 Piece(s) 3 Day(s) -500.51.5Yellow3/85/0.05

฿ 9,919.68

CABLE 1 Piece(s) 3 Day(s) -1000.51.5Yellow3/85/0.05

฿ 1,525.16

CABLE 1 Piece(s) 3 Day(s) -100.51.5Black3/85/0.05

฿ 2,895.48

CABLE 1 Piece(s) 3 Day(s) -200.51.5Black3/85/0.05

฿ 5,864.52

CABLE 1 Piece(s) 3 Day(s) -500.51.5Black3/85/0.05

฿ 9,919.68

CABLE 1 Piece(s) 3 Day(s) -1000.51.5Black3/85/0.05

฿ 1,525.16

CABLE 1 Piece(s) 3 Day(s) -100.51.5White3/85/0.05

฿ 2,895.48

CABLE 1 Piece(s) 3 Day(s) -200.51.5White3/85/0.05

฿ 5,864.52

CABLE 1 Piece(s) 3 Day(s) -500.51.5White3/85/0.05

฿ 9,919.68

CABLE 1 Piece(s) 3 Day(s) -1000.51.5White3/85/0.05

฿ 1,525.16

CABLE 1 Piece(s) 3 Day(s) 10100.51.5Brown3/85/0.05

฿ 2,895.48

CABLE 1 Piece(s) 3 Day(s) 10200.51.5Brown3/85/0.05

฿ 5,864.52

CABLE 1 Piece(s) 3 Day(s) 10500.51.5Brown3/85/0.05

฿ 9,919.68

CABLE 1 Piece(s) 3 Day(s) 101000.51.5Brown3/85/0.05

฿ 1,525.16

CABLE 1 Piece(s) 3 Day(s) -100.51.5Green3/85/0.05

฿ 2,895.48

CABLE 1 Piece(s) 3 Day(s) -200.51.5Green3/85/0.05

฿ 5,864.52

CABLE 1 Piece(s) 3 Day(s) -500.51.5Green3/85/0.05

฿ 9,919.68

CABLE 1 Piece(s) 3 Day(s) -1000.51.5Green3/85/0.05

฿ 988.65

CABLE 1 Piece(s) 3 Day(s) -100.1250.81Blue3/22/0.05

฿ 1,878.19

CABLE 1 Piece(s) 3 Day(s) -200.1250.81Blue3/22/0.05

฿ 3,865.55

CABLE 1 Piece(s) 3 Day(s) -500.1250.81Blue3/22/0.05

฿ 6,424.67

CABLE 1 Piece(s) 3 Day(s) -1000.1250.81Blue3/22/0.05

฿ 988.65

CABLE 1 Piece(s) 3 Day(s) -100.1250.81Red3/22/0.05

฿ 1,878.19

CABLE 1 Piece(s) 3 Day(s) -200.1250.81Red3/22/0.05

Loading...

Basic Information

Number Of Cores(Core) 1 Rated Voltage 250V Shield NA
Grounding Wire NA Insulation body materials ETFE Other standards JIS C 3005