1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Momentary Stop Countermeasures Block S8T-DCBU-02

POWER SUPPLY OPTION

Momentary Stop Countermeasures Block S8T-DCBU-02
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 9,537.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Device outages, data loss by instantaneous power failure.
· To prevent such trouble.
· Backup time 500ms guaranteed (output current at 2.5 A).
· Can be connected with S8VS 24V output and external wiring.
· S8TS can be connected with a bus line connector (S8T-BUS03 type).
· Up to four parallel connections can increase the backup capacity (time, current).
· SEMIF47-0200 standard compatible.
· Lead-free solder (ECO-label certified products).

 
Part Number
S8T-DCBU-02 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,537.00

฿ 7,619.11

POWER SUPPLY OPTION 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Backup Block Function Momentary stop countermeasures block

Please check the type/dimensions/specifications of the part S8T-DCBU-02 in the Momentary Stop Countermeasures Block S8T-DCBU-02 series.