(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Switching-mode power supply enabling increased capacity just like using a dry-cell battery.
[Features]
· One model covers from 30 to 120 W (12 V type).
· One model covers from 60 to 240 W (24 V type)
· Easy creation of multi-power supply configurations with different output voltages (5/12/24 V).
· Improved power supply system reliability with N+1 redundant systems (12/24 V).
· Compatible with lead-free soldering.
· Input conditions: DC input also supported for 80 to 370 V DC (EC Directives and various safety standards not applicable).
[Applications]
· Useful in situations where multi-power supply configurations such as 24 V and 5 V DC are required, or when there is a possibility of an increase in power supply capacity.
S8TS appearance
Model S8TS-□□□□□ dimensional drawings
Model S8TS-□□□□□F dimensional drawings
Shared items / unit: mm
Guaranteed operating temperatures to -20°C (24 V type)
Basic block, terminal block type
Type | Input Voltage | Output Voltage/Current | Model |
---|---|---|---|
Basic Block Unit | 100 to 240 V AC | 5 V, 5 A | Model S8TS-02505 |
12 V, 2.5 A | Model S8TS-03012 | ||
24 V, 2.5 A | Model S8TS-06024 | ||
Basic Block Unit Bus Line Connector One Each Of Model S8T-BUS01 And -BUS02 Included | 24 V, 2.5 A | Model S8TS-06024-E1 |
Basic block, connector terminal type
Type | Input Voltage | Output Voltage/Current | Model |
---|---|---|---|
Basic Block Unit | 100 to 240 V AC | 24 V, 2.5 A | Model S8TS-06024F |
24 V type, 12 V type (models S8TS-06024□/S8TS-03012□)
Item | Single Operation | Parallel Operation | ||
---|---|---|---|---|
Efficiency (TYP.) | 24 V Type: 80% TYP.; 12 V Type: 73% TYP. (with rated input, 100% load) | |||
Input Conditions | Voltage Range *1 | Rated: 100 to 240 V AC (Tolerance: 85 to 264 V AC; 80 to 370 V DC *8) | ||
Frequency *1 | 50/60 Hz (47 to 63 Hz) | |||
Current | With 100 V AC Input | 24 V Type: 1.0 A max.; 12 V Type: 0.7 A max. | 24 V Type: 1.0 A × (no. of blocks) max.; 12 V Type: 0.7 A × (no. of blocks) max. | |
At 200 V AC Input | 24 V Type: 0.5 A max.; 12 V Type: 0.4 A max. | 24 V Type: 0.5 A × (no. of blocks) max.; 12 V Type: 0.4 A × (no. of blocks) max. | ||
Power Factor | 24 V Type: 0.9 min.; 12 V Type: 0.8 min. (with rated input, 100% load) | |||
Harmonic Current Regulation | Conforms to EN61000-3-2 | |||
Leak Current | With 100 V AC Input | 0.35 mA max. | 0.35 mA × (no. of blocks) max. | |
With 240 V AC Input | 0.7 mA max. | 0.7 mA × (no. of blocks) max. | ||
Inrush Current (25°C Cold Start) *5 | With 100 V AC Input | 17.5 A max. | 17.5 A × (no. of blocks) max. | |
At 200 V AC Input | 35 A max. | 35 A × (no. of blocks) max. | ||
Output Characteristics *4 | Voltage Adjustment Range | 24 V Type: 22 to 28 V; 12 V Type: 12 V ±10% (with V.ADJ) *2 | ||
Ripple Noise Voltage | 2% (p-p) max. | |||
Input Variation | 0.5% max. (with 85 to 264 V AC input, 100% load) | |||
Load Variation | 2% max. (with rated input, 10 to 100% load) | 3% max. (with rated input, 10 to 100% load) | ||
Startup Time | 1,000 ms max. (with 100/200 V AC rated input) | |||
Output Hold Time *5 | 20 ms min. (with 100/200 V AC rated input) | |||
Additional Functions | Overload Protection *5 | 105 to 140%; Inverted L Voltage Drop, Automatic Recovery | 100 to 140%; Inverted L Voltage Drop, Automatic Recovery | |
Overvoltage Protection *5 *6 | Yes | |||
Parallel Operation | Yes (up to 4 blocks) | |||
N+1 Redundancy | Yes (up to 5 blocks) | |||
Series Operation | Yes | |||
Undervoltage Indicator *5 | Yes (Color: Red) | |||
Undervoltage Detection Output *5 | Yes (Open Collector Output), 30 V DC max., 50 mA max. | |||
Other | Ambient Operating Temperature *5 | Refer to the derating curve (however, there should be no condensation or freezing) | ||
Storage Temperature | -25 to +65°C (however, there should be no condensation or freezing.) | |||
Ambient Operating Humidity | Relative Humidity of 25 to 85% (Storage relative humidity: 25 to 90%) | |||
Dielectric Withstand Voltage | 3.0 kV AC for 1 min between (all inputs) and (all outputs) (Detection Current: 20 mA) | |||
2.0 kV AC for 1 min between (all inputs) and (PE terminal) (Detection Current: 20 mA) | ||||
1.0 kV AC for 1 min between (all outputs) and (PE terminal) (Detection Current: 20 mA) | ||||
Insulation Resistance | 100 MΩ min. between (all outputs) and (all input/PE terminals) at 500 V DC | |||
Vibration Resistance *7 | Must produce no abnormalities at 10 to 55 Hz, with single amplitude of 0.375 mm for 2 h each in 3 directions | |||
Shock Resistance *7 | Must produce no abnormalities at 150 m/s2, 3 times each in 6 directions | |||
Output Indicator Light | Yes (Color: Green) | |||
Conducted Emissions *8 | Conforms with EN61204-3 Class B and complies with FCC Class A *9 | |||
Radiated Emissions *8 | Complies with EN61204-3 Class B *9 | |||
Safety Standards *8 | 24 V Type UL Listed: UL508 (Listing, Class2 Output: Per UL1310) *3 UL UR: UL60950-1 (Recognition) cUL Listed: CSA C22.2 No.107.1 (Class2 Output: Per CSA C22.2 No.223) *3 cUR: CSA C22.2 No.60950-1 EN/VDE: EN50178 (=VDE0160), EN60950-1 (=VDE0805 Teil1) 12 V Type UL Listed: UL508 (Listing) UL UR: UL60950-1 (Recognition) cUL Listed: CSA C22.2 No.107.1 cUR: CSA C22.2 No.60950-1 EN/VDE: EN50178 (=VDE0160), EN60950-1 (=VDE0805 Teil1) | |||
Weight | 450 g max. | 450 g × (no. of blocks) max. |
*1. Do not use an inverter output for the power supply. Inverters with a specified output frequency of 50/60 Hz are available, but the rise in the internal temperature of the power supply may result in ignition or burning.
* 2. Please refer to the catalog for details on adjusting the output voltage for parallel operation.
Setting to less than -10% may activate the undervoltage detection function.
Ensure that the output capacity and output current after adjustment do not exceed the rated output capacity and rated output current respectively.
Adjusting the V.ADJ may cause the output voltage to exceed the voltage adjustment range.
When adjusting the output voltage, confirm the actual output voltage from the power supply and make sure there will be no damage to the load.
* 3. Please note that Class 2 approval does not apply for parallel operation.
* 4. Output characteristics are regulated at the power supply output terminals.
* 5. For details, please refer to the "Characteristics Data" listed below.
* 6. To reset, turn OFF the input power and let stand for at least 1 minute and then turn back on.
* 7. Make sure to mount end plates (model PFP-M) on both ends of the unit.
* 8. The range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 V AC (85 to 264 V AC).
* 9. The noise level depends on the wiring method and other factors. Insert one clamp filter (ZCAT2436-1330A by TDK) on the input line and ground line combined as a countermeasure for noise.
5 V type (model S8TS-02505□)
Item | Single Operation | ||
---|---|---|---|
Efficiency (TYP.) | 73% TYP. (with rated input, 100% load) | ||
Input Conditions | Voltage Range *1 | Rated: 100 to 240 V AC (Tolerance: 85 to 264 V AC; 80 to 370 V DC *7) | |
Frequency *1 | 50/60 Hz (47 to 63 Hz) | ||
Current | With 100 V AC Input | 0.7 A max. | |
At 200 V AC Input | 0.4 A max. | ||
Power Factor | 0.8 min. (with rated input, 100% load) | ||
Harmonic Current Regulation | Conforms to EN61000-3-2 | ||
Leak Current | With 100 V AC Input | 0.35 mA max | |
With 240 V AC Input | 0.7mA max. | ||
Inrush Current (25°C Cold Start) *5 | With 100 V AC Input | 17.5 A max. | |
At 200 V AC Input | 35 A max. | ||
Output Characteristics *3 | Voltage Adjustment Range | 5 V ±10% (with V.ADJ) *2 | |
Ripple Noise Voltage | 2% (p-p) max. | ||
Input Variation | 0.5% max. (with 85 to 264 V AC input, 100% load) | ||
Load Variation | 1.5% Max. (with rated input, 10 to 100% load) | ||
Startup Time *4 | 1,000 ms max. (with 100/200 V AC rated input) | ||
Output Hold Time *4 | 20 ms min. (with 100/200 V AC rated input) | ||
Additional Functions | Overload Protection *4 | 105 to 140%; Inverted L Voltage Drop, Automatic Recovery | |
Overvoltage Protection *4 *5 | Yes | ||
Parallel Operation | Not applicable | ||
N+1 Redundancy | Not applicable | ||
Series Operation | Yes (External Diode Required) | ||
Undervoltage Indicator *4 | Yes (Color: Red) | ||
Undervoltage Detection Output *4 | Yes (open collector output), 30 V DC max., 50 mA max. | ||
Other | Ambient Operating Temperature *4 | Refer to the derating curve (however, there should be no condensation or freezing) | |
Storage Temperature | -25 to +65°C (however, there should be no condensation or freezing.) | ||
Ambient Operating Humidity | Relative humidity of 25 to 85% (Storage relative humidity: 25 to 90%) | ||
Dielectric Withstand Voltage | 3.0 kV AC for 1 min between (all inputs) and (all outputs) (Detection Current: 20 mA) | ||
2.0 kV AC for 1 min between (all inputs) and (PE terminal) (Detection Current: 20 mA) | |||
1.0 kV AC for 1 min between (all outputs) and (PE terminal) (Detection Current: 20 mA) | |||
Insulation Resistance | 100 MΩ min. between (all outputs) and (input/PE terminals) at 500 V DC | ||
Vibration Resistance *6 | Must produce no abnormalities at 10 to 55 Hz, with single amplitude of 0.375 mm for 2 h each in 3 directions | ||
Shock Resistance *6 | Must produce no abnormalities at 150 m/s2, 3 times each in 6 directions | ||
Output Indicator Light | Yes (Color: Green) | ||
Conducted Emissions *7 | Conforms with EN61204-3 Class B and complies with FCC Class A | ||
Radiated Emissions *7 | Complies with EN61204-3 Class B | ||
Safety Standards *7 | UL Listed: UL508 (Listing) UL UR: UL60950-1 (Recognition) cUL Listed: CSA C22.2 No.107.1 cUR: CSA C22.2 No.60950-1 EN/VDE: EN50178 (=VDE0160), EN60950-1 (=VDE0805 Teil1) | ||
Weight | 450 g max. |
*1. Do not use an inverter output for the power supply. Inverters with a specified output frequency of 50/60 Hz are available, but the rise in the internal temperature of the power supply may result in ignition or burning.
*2. Setting to less than -10% may activate the undervoltage detection function.
Ensure that the output capacity and output current after adjustment do not exceed the rated output capacity and rated output current respectively.
Adjusting the V.ADJ volume may increase the voltage by +10% or more of the voltage adjustment range.
When adjusting the output voltage, confirm the actual output voltage from the power supply and make sure there will be no damage to the load.
*3. Output characteristics are regulated at the power supply output terminals.
*4. For details, please refer to the "Characteristics Data" listed below.
*5. To reset, turn OFF the input power and let stand for at least 1 minute and then turn back on.
*6. Make sure to mount end plates (model PFP-M) on both ends of the unit.
*7. The range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 V AC (85 to 264 V AC).
Parallel operation and side-by-side mounting
Imaging showing parallel operation and side-by-side mounting
5 V/12 V type graph
24 V type
Single operation with spaced installation
Image showing single operation with spaced installation
5 V/12 V graph
24 V graph
Part Number |
---|
S8TS-03012 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,270.00 ฿ 4,484.77 | POWER SUPPLY | 1 Piece(s) | 5 Day(s) |
Loading...
Shape | DIN rail direct attachment | Capacity(W) | 30 | Single/multi | Single |
---|---|---|---|---|---|
Input Voltage | AC/DC | Output voltage (Single only) | DC12V | Rated output current (single only)(A) | 2.5 |
Input/output terminal shape | Screw | Included Function | Parallel / Alarm Output | Safety standards | CE / UL / CUL |
Dimension height(mm) | 128.1 | Dimension width(mm) | 48 | Dimension depth(mm) | 120 |
Please check the type/dimensions/specifications of the part S8TS-03012 in the Block-Type Switching Power Supply S8TS series.
How can we improve?
How can we improve?