Switching Power Supply S8VS

Brand :
OMRON
Caution
Product Description
Switching-mode power supply with power and voltage monitor.
[Features]
· Addition of UL Class 2 output-compliant series (models with 90 W display monitor).
· Addition of a screwless terminal block series to models with display monitor.
· 3-digit, 7-segment LED display shows current status.
· Supports DIN rail mounting.
· Compatible with SEMIF47-0706 standards (at 200 V input).
Product Catalog
Product Features
S8VS appearance
Standard Type With No Display Monitor
Capacity | Input | Output | Output Current | UL | Model (Screw Terminal Block) | Model (Screwless Terminal Block) |
|---|---|---|---|---|---|---|
15 W | 100 to 240 V AC | 5 V | 2.0 A | ✓ | Model S8VS-01505 | ―― |
12 V | 1.2 A | ✓ | Model S8VS-01512 | |||
24 V | 0.65 A | ✓ | Model S8VS-01524 | |||
30 W | 5 V | 4.0 A | ✓ | Model S8VS-03005 | ||
12 V | 2.5 A | ✓ | Model S8VS-03012 | |||
24 V | 1.3 A | ✓ | Model S8VS-03024 | |||
60 W | 24 V | 2.5 A | ✓ | Model S8VS-06024 | Model S8VS-06024-F | |
90 W | 3.75 A | Model S8VS-09024 | Model S8VS-09024-F | |||
✓ | Model S8VS- | Model S8VS-09024S-F | ||||
120 W | 5 A | Model S8VS-12024 | Model S8VS-12024-F | |||
180 W | 7.5 A | Model S8VS-18024 | Model S8VS-18024-F | |||
240 W | 10 A | Model S8VS-24024 | Model S8VS-24024-F | |||
480 W | 100 to 240 V AC | 20 A Peak Current | Model S8VS-48024 | Model S8VS-48024-F |
*1. The output capacity for model S8VS-01505 is 10 W.
* 2. The output capacity for model S8VS-03005 is 20 W.
* 3. The range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 V AC (85 to 264 V AC).
Replacement Time Notification Function Type With Display Monitor
Capacity | Input | Output | Output Current | Alarm Output | UL | Model (Screw Terminal Block) | Model (Screwless Terminal Block) |
|---|---|---|---|---|---|---|---|
60 W | 100 to 240 V AC | 24 V | 2.5 A | ―― | ✓ | Model S8VS-06024A | Model S8VS-06024A-F |
90 W | 3.75 A | Sink | Model S8VS-09024A | Model S8VS-09024A-F | |||
Sink | ✓ | Model S8VS-09024AS | Model S8VS-09024AS-F | ||||
Source | Model S8VS-09024AP | Model S8VS-09024AP-F | |||||
Source | ✓ | Model S8VS-09024APS | Model S8VS-09024APS-F | ||||
120 W | 5 A | Sink | Model S8VS-12024A | Model S8VS-12024A-F | |||
Source | Model S8VS-12024AP | Model S8VS-12024AP-F | |||||
180 W | 7.5 A | Sink | Model S8VS-18024A | Model S8VS-18024A-F | |||
Source | Model S8VS-18024AP | Model S8VS-18024AP-F | |||||
240 W | 10 A | Sink | Model S8VS-24024A | Model S8VS-24024A-F | |||
Source | Model S8VS-24024AP | Model S8VS-24024AP-F | |||||
480 W | 100 | 20 A | Sink/Source | Model S8VS-48024A | Model S8VS-48024A-F |
*Please refer to the catalog for types / model numbers not listed above.
