Switching Power Supply S8VM

Brand :
OMRON

Caution

    Product Description

    A switching-mode power supply featuring OMRON's unique, new undervoltage detection function.
    [Features]
    · Equipped with new undervoltage detection functionality to help determine causes of errors (S8VM-24AP models).
    · Built-in power failure detection function notifies of any output voltage errors (300/600/1,500 W types).
    · 8 capacities and 29 models to choose from, providing a broad range of possibilities.
    · Attentively designed to prevent terminal screws from falling out (excludes 300/600/1,500 W output terminals).
    · Finger protection prevents electric shock.
    [Applications]
    · Primarily used for control panels, industrial machinery, etc.

    Switching-Mode Power Supply S8VM Specifications

    Switching-Mode Power Supply S8VM appearance

    Switching-Mode Power Supply S8VM appearance

    Equipped with unique new undervoltage detection function Compact size helps keep equipment smaller. Thoughtfully designed to prevent terminal screws from falling out, facilitate easy DIN rail mounting, etc.

    Improves On-Site Management

    New Undervoltage Detection Function (Model S8VM-笆。笆。笆。24A笆。 / P笆。 Types Only)

    "It can be difficult to identify the cause of trouble during sudden machine failures." The unique new undervoltage detection function uses LED indicators to alert the user when conditions are abnormal. Helps identify the cause of trouble whether momentary power failure or overload or output voltage decline due to age of power supply, etc.

    Undervoltage error display in the event of a momentary power failure

    Undervoltage error display in the event of a momentary power failure

    Undervoltage error display in the event of output voltage decline due to age of power supply, etc.

    Undervoltage error display in the event of output voltage decline due to age of power supply, etc.

    Saves Space

    Ultra-Compact Design

    "I want to install a control unit in the empty space around my equipment or close at hand." Designed using original technology to significantly reduce size by 40% (compared with the S8PS: 50 W open type), for down-sizing equipment and improving ease of operation. Fits neatly even in tight spaces.

    Comparison to model S8PS

    Comparison to model S8PS

    Compatible With High-Temperature Environments

    "Heat generation is a concern with compact control units." Despite its ultra-compact size, this power supply can be used with a load rate of up to 100% even at an ambient temperature of 50ツーC (15 to 150 W open type / 300 to 1,500 W type with standard mounting).

    • *300/600/1,500 W types incorporate forced air cooling using a fan.

    Improved Ease of Use

    Terminal Screws That Stay In

    "I'm concerned about accidentally dropping terminal screws while working." Smaller control units tend to be more difficult to work with. The S8VM model is thoughtfully designed to prevent screws from falling out of the terminal block for significantly improved on-site workability. Also has finger protection to prevent electric shocks.

    • *Only applies to the input terminals for the 300/600/1,500 W types.

    Easy DIN Rail Mounting (15 to 600 ・キ)

    "Mounting and removing for maintenance is difficult in recessed areas." Pioneering use of DIN rails eliminates these issues. Easy one-touch installation and removal significantly reduces workload. Installs securely without the need for extra mounting brackets. Secure from vibration.

    • *DIN mounting brackets for the 300/600 W types are sold separately.

    Color Labels For Identification

    "I want to eliminate mistakes during assembly or overseas exchanges." Model S8VM utilizes color labels to make identifying voltages easier. Prevent the miscommunication errors that tend to happen during overseas exchanges by confirming label colors.

    Improved global and environmental compatibility

    Safety Standards

    "I want to respond quickly to the global market and overseas equipment transfers." Model S8VM complies with global safety standards, and can be used for a wide range of applications.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    S8VM-01524AD | Switching Power Supply S8VM | OMRON | MISUMI Thailand