Switching Power supply S8JX

Brand :
OMRON

Caution

    Product Description

    An extremely simple and easy-to-use, general-purpose power supply.
    [Features]
    · Front, bracket mounting types and DIN rail mounting types are available.
    · Convenient top-mounting with screws (excluding 300 W / 600 W types).
    · Easy mounting.
    [Applications]
    · A power supply for manufacturing equipment, as well as a wide variety of other devices.

    S8JX-N

    A simple, general-purpose power supply that is extremely easy to use and features a short body.

     

    Easy installation with 2 mounting methods

     

    Install even the 300 W models with either screws or DIN rails.

     

    Switching-Mode Power Supply S8JX: related images

     

    DC input compatible (80 to 370 V DC)

     

    Can also be used as a 15 W to 150 W DC/DC power supply.

     

    *Not including 150 W, 5 V models.

     

    The shortest body class in the industry

     

    Won't interfere with other equipment, and allows for thinner panels.

     

    Switching-Mode Power Supply S8JX: related images

     

    300 W models have no fan

     

    *(24 V / 48 V)

    Switching-Mode Power Supply S8JX: related images

     

    S8JX-P

    Harmonic current suppression enables an even wider range of applications.

     

    Functions of equipment for European export

     

    ● Built-in harmonic suppression
    ● EMI Class B-compliant

     

    Even more high-capacity applications

     

    *300 W/600 W models only.

     

    ● Remote sensing: Can compensate for voltage drops on load lines.
    ● Remote control function
    Use an external signal to turn output ON and OFF while input voltage is applied.
    ● Alarm output function
    Produces a signal when a power supply error occurs, such as fan failure or insufficient voltage.

     

    SEMI F47 compatibility also for 300 W/600 W models (at 200 V input)

     

    Ensures reliable operation, even for momentary drops in input voltage. Applications include semiconductor manufacturing equipment.

     

    Free-warranty period: 5 years

     

    Slim body allows for further equipment down-sizing

     

    Switching-Mode Power Supply S8JX: related images

     

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Switching Power supply S8JX | OMRON | MISUMI Thailand