Switching Power supply S8EX

Brand :
OMRON

Caution

    Product Description

    Switching-mode power supply that is top class in the industry for compact size and installation freedom.
    [Features]
    · Additional models released in the S8EX series.
    · A lineup including high-capacity 240 W types.
    · Top-class in the industry for compact size.
    · Supports 300 W rated output at 200 V AC.
    · In the range of 170 V to 264 V AC, a 240 W type (new product) with a power of 24/36/48 V DC is available.
    · 15 W / 30 W / 50 W / 100 W / 150 W / W types with 5 V to 48 V DC power are available.
    [Applications]
    · For machinery requiring a stable DC voltage.

    Switching-Mode Power Supply S8EX Specifications

    Switching-Mode Power Supply S8EX: related images

    Switching-Mode Power Supply S8EX appearance

    Additional models in the S8EX series. Lineup includes high-capacity 240 W types. Capable of a rated output of 300 W at 200 V AC.

    • *In the range of 170 V to 264 V AC.

    A Super-Compact, Low-Cost Power Supply

    Industry Top Class *1 For Compact Size And Installation Freedom

    A compact size of 50 × 132 mm (50 W) and 6 *2 possible mounting orientations allow for installation even into tight spaces. A device more compact and space saving than ever before. 

    • *1: As of March 2013.
    • *2: S8EA has 5 possible mounting orientations.
    Switching-Mode Power Supply S8EX: related images

    Switching-Mode Power Supply S8EX size illustration

    Capable Of Handling Peak Loads. Small Size, Big Output Power

    Peak Load Capacity Solves Issues Like This

    Switching-Mode Power Supply S8EX: related images

    Illustration explaining power capacity challenges

    S8EX can output up to 200% of rated current for peak loads, enabling down-sizing of power supply capacity. Minimizes space needed for installation, and contributes to reduced costs.

    • *Only 50 W, 100 W, 150 W 24 V / 48 V and 240 W type. 150% of rated value for S8EA (24 V only).

    Reduced Capacity Example

    Switching-Mode Power Supply S8EX: related images

    General circuit-board-type power supply capacity

    Switching-Mode Power Supply S8EX: related images

    S8EX power supply capacity

    Power supply capacity can be reduced for significant cost reductions.

    • *Example using 50 W, 100 W, 150 W 24 V / 48 V and 240 W type.

    The compact, slim size provides many advantages for equipment design

    Install In Tight Spaces

    Can be installed in tight spaces even on compact desktop equipment, etc.

    Saves Space When Multiple Units Are Installed

    The slim, open-frame design allows for space-efficient configurations with multiple units installed.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat