1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VSF Single Core Vinyl Cable

VSF Single Core Vinyl Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,453.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• VSF Single Core Vinyl Cable manufactured by Tanaka Densen.
• Compliant Standard PSE (Product Safety for Electrical Appliances and Materials)
• 300V cable for flame retardant.
• Operating temperature range 60℃.
• Application Internal wiring for electric or electronic equipment.
• 13 Cable colors are available red, blue, yellow, black, white, green, gray, brown, pink , purple, Persimmon, Grass Green and Light Blue.
• Can order cable for 2 sizes of length 100m. and 200m.
• 5 cable sizes are available. (0.3 sq.mm., 0.5 sq.mm., 0.75 sq.mm., 1.25 sq.mm. and 2.0 sq.mm.)
• Insulated cable PVC (Polyvinyl Chloride) material.

Part Number
VSF-0.3SQ-アオ-200
VSF-0.3SQ-アカ-200
VSF-0.3SQ-カキイロ-200
VSF-0.3SQ-キ-200
VSF-0.3SQ-クロ-200
VSF-0.3SQ-シロ-200
VSF-0.3SQ-チャ-200
VSF-0.3SQ-ハイ-200
VSF-0.3SQ-ミズイロ-200
VSF-0.3SQ-ミドリ-200
VSF-0.3SQ-ムラサキ-200
VSF-0.3SQ-モモ-200
VSF-0.3SQ-ワカクサ-200
VSF-0.5SQ-アオ-200
VSF-0.5SQ-アカ-200
VSF-0.5SQ-カキイロ-200
VSF-0.5SQ-キ-200
VSF-0.5SQ-クロ-200
VSF-0.5SQ-シロ-200
VSF-0.5SQ-チャ-200
VSF-0.5SQ-ハイ-200
VSF-0.5SQ-ミズイロ-200
VSF-0.5SQ-ミドリ-200
VSF-0.5SQ-ムラサキ-200
VSF-0.5SQ-モモ-200
VSF-0.5SQ-リールマキ-アオ-100
VSF-0.5SQ-リールマキ-アカ-100
VSF-0.5SQ-リールマキ-キ-100
VSF-0.5SQ-リールマキ-クロ-100
VSF-0.5SQ-リールマキ-シロ-100
VSF-0.5SQ-リールマキ-チャ-100
VSF-0.5SQ-リールマキ-ミドリ-100
VSF-0.5SQ-ワカクサ-200
VSF-0.75SQ-アオ-200
VSF-0.75SQ-アカ-200
VSF-0.75SQ-カキイロ-200
VSF-0.75SQ-キ-200
VSF-0.75SQ-クロ-200
VSF-0.75SQ-シロ-200
VSF-0.75SQ-チャ-200
VSF-0.75SQ-ハイ-200
VSF-0.75SQ-ミズイロ-200
VSF-0.75SQ-ミドリ-200
VSF-0.75SQ-ムラサキ-200
VSF-0.75SQ-モモ-200
VSF-0.75SQ-リールマキ-アオ-100
VSF-0.75SQ-リールマキ-アカ-100
VSF-0.75SQ-リールマキ-カキイロ-100
VSF-0.75SQ-リールマキ-キ-100
VSF-0.75SQ-リールマキ-クロ-100
VSF-0.75SQ-リールマキ-シロ-100
VSF-0.75SQ-リールマキ-チャ-100
VSF-0.75SQ-リールマキ-ハイ-100
VSF-0.75SQ-リールマキ-ミドリ-100
VSF-0.75SQ-ワカクサ-200
VSF-1.25SQ-アオ-200
VSF-1.25SQ-アカ-200
VSF-1.25SQ-カキイロ-200
VSF-1.25SQ-キ-200
VSF-1.25SQ-クロ-200
VSF-1.25SQ-シロ-200
VSF-1.25SQ-チャ-200
VSF-1.25SQ-ハイ-200
VSF-1.25SQ-ミズイロ-200
VSF-1.25SQ-ミドリ-200
VSF-1.25SQ-ムラサキ-200
VSF-1.25SQ-モモ-200
VSF-1.25SQ-リールマキ-アオ-100
VSF-1.25SQ-リールマキ-アカ-100
VSF-1.25SQ-リールマキ-カキイロ-100
VSF-1.25SQ-リールマキ-キ-100
VSF-1.25SQ-リールマキ-クロ-100
VSF-1.25SQ-リールマキ-シロ-100
VSF-1.25SQ-リールマキ-チャ-100
VSF-1.25SQ-リールマキ-ハイ-100
VSF-1.25SQ-リールマキ-ミドリ-100
VSF-2SQ-アオ-200
VSF-2SQ-アカ-200
VSF-2SQ-カキイロ-200
VSF-2SQ-キ-200
VSF-2SQ-クロ-200
VSF-2SQ-シロ-200
VSF-2SQ-チャ-200
VSF-2SQ-ハイ-200
VSF-2SQ-ミズイロ-200
VSF-2SQ-ミドリ-200
VSF-2SQ-ムラサキ-200
VSF-2SQ-モモ-200
VSF-2SQ-リールマキ-アオ-100
VSF-2SQ-リールマキ-アカ-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Representative Standard Conductor diameter
(mm)
Insulation body color Conductor configuration (number of strands/strand diameter) (strands/mm)
(Units/mm)
Packing Method

฿ 1,887.65

CABLE 1 Piece(s) 7 Day(s) -2000.31.8-0.7Blue12/0.18Bundle

฿ 1,640.74

CABLE 1 Piece(s) 5 Day(s) 102000.31.8-0.7Red12/0.18Bundle

฿ 1,640.74

CABLE 1 Piece(s) 5 Day(s) 102000.31.8-0.7Persimmon12/0.18Bundle

฿ 1,887.65

CABLE 1 Piece(s) 7 Day(s) -2000.31.8-0.7Yellow12/0.18Bundle

฿ 1,640.74

CABLE 1 Piece(s) 5 Day(s) 102000.31.8-0.7Black12/0.18Bundle

฿ 1,640.74

CABLE 1 Piece(s) 5 Day(s) 102000.31.8-0.7White12/0.18Bundle

฿ 1,640.74

CABLE 1 Piece(s) 5 Day(s) 102000.31.8-0.7Brown12/0.18Bundle

฿ 1,640.74

CABLE 1 Piece(s) 5 Day(s) 102000.31.8-0.7Gray12/0.18Bundle

฿ 1,640.74

CABLE 1 Piece(s) 5 Day(s) 102000.31.8-0.7Light Blue12/0.18Bundle

฿ 1,640.74

CABLE 1 Piece(s) 5 Day(s) 102000.31.8-0.7Green12/0.18Bundle

฿ 1,640.74

CABLE 1 Piece(s) 5 Day(s) 102000.31.8-0.7Purple12/0.18Bundle

฿ 1,640.74

CABLE 1 Piece(s) 5 Day(s) 102000.31.8-0.7Pink12/0.18Bundle

฿ 1,640.74

CABLE 1 Piece(s) 5 Day(s) 102000.31.8-0.7Grass Green12/0.18Bundle

฿ 2,014.63

CABLE 1 Piece(s) 5 Day(s) 102000.52.5PSE0.9Blue20/0.18Bundle

฿ 2,014.63

CABLE 1 Piece(s) 5 Day(s) 102000.52.5PSE0.9Red20/0.18Bundle

฿ 2,014.63

CABLE 1 Piece(s) 5 Day(s) 102000.52.5PSE0.9Persimmon20/0.18Bundle

฿ 2,014.63

CABLE 1 Piece(s) 5 Day(s) 102000.52.5PSE0.9Yellow20/0.18Bundle

฿ 2,014.63

CABLE 1 Piece(s) 5 Day(s) 102000.52.5PSE0.9Black20/0.18Bundle

฿ 2,014.63

CABLE 1 Piece(s) 5 Day(s) 102000.52.5PSE0.9White20/0.18Bundle

฿ 2,014.63

CABLE 1 Piece(s) 5 Day(s) 102000.52.5PSE0.9Brown20/0.18Bundle

฿ 2,014.63

CABLE 1 Piece(s) 5 Day(s) 102000.52.5PSE0.9Gray20/0.18Bundle

฿ 2,014.63

CABLE 1 Piece(s) 5 Day(s) 102000.52.5PSE0.9Light Blue20/0.18Bundle

฿ 2,014.63

CABLE 1 Piece(s) 5 Day(s) 102000.52.5PSE0.9Green20/0.18Bundle

฿ 2,014.63

CABLE 1 Piece(s) 5 Day(s) 102000.52.5PSE0.9Purple20/0.18Bundle

฿ 2,014.63

CABLE 1 Piece(s) 5 Day(s) 102000.52.5PSE0.9Pink20/0.18Bundle

฿ 1,453.80

CABLE 1 Piece(s) 5 Day(s) 101000.52.5PSE0.9Blue20/0.18Reel Wind

฿ 1,453.80

CABLE 1 Piece(s) 5 Day(s) 101000.52.5PSE0.9Red20/0.18Reel Wind

฿ 1,453.80

CABLE 1 Piece(s) 5 Day(s) 101000.52.5PSE0.9Yellow20/0.18Reel Wind

฿ 1,453.80

CABLE 1 Piece(s) 5 Day(s) 101000.52.5PSE0.9Black20/0.18Reel Wind

฿ 1,453.80

CABLE 1 Piece(s) 5 Day(s) 101000.52.5PSE0.9White20/0.18Reel Wind

฿ 1,453.80

CABLE 1 Piece(s) 5 Day(s) 101000.52.5PSE0.9Brown20/0.18Reel Wind

฿ 1,453.80

CABLE 1 Piece(s) 5 Day(s) 101000.52.5PSE0.9Green20/0.18Reel Wind

฿ 2,014.63

CABLE 1 Piece(s) 5 Day(s) 102000.52.5PSE0.9Grass Green20/0.18Bundle

฿ 2,684.74

CABLE 1 Piece(s) 7 Day(s) -2000.752.7PSE1.1Blue30/0.18Bundle

฿ 2,255.86

CABLE 1 Piece(s) 5 Day(s) 102000.752.7PSE1.1Red30/0.18Bundle

฿ 2,255.86

CABLE 1 Piece(s) 5 Day(s) 102000.752.7PSE1.1Persimmon30/0.18Bundle

฿ 2,255.86

CABLE 1 Piece(s) 5 Day(s) 102000.752.7PSE1.1Yellow30/0.18Bundle

฿ 2,255.86

CABLE 1 Piece(s) 5 Day(s) 102000.752.7PSE1.1Black30/0.18Bundle

฿ 2,255.86

CABLE 1 Piece(s) 5 Day(s) 102000.752.7PSE1.1White30/0.18Bundle

฿ 2,255.86

CABLE 1 Piece(s) 5 Day(s) 102000.752.7PSE1.1Brown30/0.18Bundle

฿ 2,255.86

CABLE 1 Piece(s) 5 Day(s) 102000.752.7PSE1.1Gray30/0.18Bundle

฿ 2,255.86

CABLE 1 Piece(s) 5 Day(s) 102000.752.7PSE1.1Light Blue30/0.18Bundle

฿ 2,255.86

CABLE 1 Piece(s) 5 Day(s) 102000.752.7PSE1.1Green30/0.18Bundle

฿ 2,255.86

CABLE 1 Piece(s) 5 Day(s) 102000.752.7PSE1.1Purple30/0.18Bundle

฿ 2,255.86

CABLE 1 Piece(s) 5 Day(s) 102000.752.7PSE1.1Pink30/0.18Bundle

฿ 1,574.41

CABLE 1 Piece(s) 5 Day(s) 101000.752.7PSE1.1Blue30/0.18Reel Wind

฿ 1,574.41

CABLE 1 Piece(s) 5 Day(s) 101000.752.7PSE1.1Red30/0.18Reel Wind

฿ 1,574.41

CABLE 1 Piece(s) 5 Day(s) 101000.752.7PSE1.1Persimmon30/0.18Reel Wind

฿ 1,574.41

CABLE 1 Piece(s) 5 Day(s) 101000.752.7PSE1.1Yellow30/0.18Reel Wind

฿ 1,574.41

CABLE 1 Piece(s) 5 Day(s) 101000.752.7PSE1.1Black30/0.18Reel Wind

฿ 1,574.41

CABLE 1 Piece(s) 5 Day(s) 101000.752.7PSE1.1White30/0.18Reel Wind

฿ 1,574.41

CABLE 1 Piece(s) 5 Day(s) 101000.752.7PSE1.1Brown30/0.18Reel Wind

฿ 1,574.41

CABLE 1 Piece(s) 5 Day(s) 101000.752.7PSE1.1Gray30/0.18Reel Wind

฿ 1,574.41

CABLE 1 Piece(s) 5 Day(s) 101000.752.7PSE1.1Green30/0.18Reel Wind

฿ 2,255.86

CABLE 1 Piece(s) 5 Day(s) 102000.752.7PSE1.1Grass Green30/0.18Bundle

฿ 3,076.00

CABLE 1 Piece(s) 5 Day(s) 102001.253.1PSE1.5Blue50/0.18Bundle

฿ 3,076.00

CABLE 1 Piece(s) 5 Day(s) 102001.253.1PSE1.5Red50/0.18Bundle

฿ 3,076.00

CABLE 1 Piece(s) 5 Day(s) 102001.253.1PSE1.5Persimmon50/0.18Bundle

฿ 3,076.00

CABLE 1 Piece(s) 5 Day(s) 102001.253.1PSE1.5Yellow50/0.18Bundle

฿ 3,076.00

CABLE 1 Piece(s) 5 Day(s) 102001.253.1PSE1.5Black50/0.18Bundle

฿ 3,076.00

CABLE 1 Piece(s) 5 Day(s) 102001.253.1PSE1.5White50/0.18Bundle

฿ 3,076.00

CABLE 1 Piece(s) 5 Day(s) 102001.253.1PSE1.5Brown50/0.18Bundle

฿ 3,076.00

CABLE 1 Piece(s) 5 Day(s) 102001.253.1PSE1.5Gray50/0.18Bundle

฿ 3,076.00

CABLE 1 Piece(s) 5 Day(s) 102001.253.1PSE1.5Light Blue50/0.18Bundle

฿ 3,076.00

CABLE 1 Piece(s) 5 Day(s) 102001.253.1PSE1.5Green50/0.18Bundle

฿ 3,076.00

CABLE 1 Piece(s) 5 Day(s) 102001.253.1PSE1.5Purple50/0.18Bundle

฿ 3,076.00

CABLE 1 Piece(s) 5 Day(s) 102001.253.1PSE1.5Pink50/0.18Bundle

฿ 1,984.48

CABLE 1 Piece(s) 5 Day(s) 101001.253.1PSE1.5Blue50/0.18Reel Wind

฿ 1,984.48

CABLE 1 Piece(s) 5 Day(s) 101001.253.1PSE1.5Red50/0.18Reel Wind

฿ 1,984.48

CABLE 1 Piece(s) 5 Day(s) 101001.253.1PSE1.5Persimmon50/0.18Reel Wind

฿ 1,984.48

CABLE 1 Piece(s) 5 Day(s) 101001.253.1PSE1.5Yellow50/0.18Reel Wind

฿ 1,984.48

CABLE 1 Piece(s) 5 Day(s) 101001.253.1PSE1.5Black50/0.18Reel Wind

฿ 1,984.48

CABLE 1 Piece(s) 5 Day(s) 101001.253.1PSE1.5White50/0.18Reel Wind

฿ 1,984.48

CABLE 1 Piece(s) 5 Day(s) 101001.253.1PSE1.5Brown50/0.18Reel Wind

฿ 1,984.48

CABLE 1 Piece(s) 5 Day(s) 101001.253.1PSE1.5Gray50/0.18Reel Wind

฿ 1,984.48

CABLE 1 Piece(s) 5 Day(s) 101001.253.1PSE1.5Green50/0.18Reel Wind

฿ 4,209.73

CABLE 1 Piece(s) 5 Day(s) 1020023.4PSE1.8Blue37/0.26Bundle

฿ 4,209.73

CABLE 1 Piece(s) 5 Day(s) 1020023.4PSE1.8Red37/0.26Bundle

฿ 4,209.73

CABLE 1 Piece(s) 5 Day(s) 1020023.4PSE1.8Persimmon37/0.26Bundle

฿ 4,209.73

CABLE 1 Piece(s) 5 Day(s) 1020023.4PSE1.8Yellow37/0.26Bundle

฿ 4,209.73

CABLE 1 Piece(s) 5 Day(s) 1020023.4PSE1.8Black37/0.26Bundle

฿ 4,209.73

CABLE 1 Piece(s) 5 Day(s) 1020023.4PSE1.8White37/0.26Bundle

฿ 4,209.73

CABLE 1 Piece(s) 5 Day(s) 1020023.4PSE1.8Brown37/0.26Bundle

฿ 4,209.73

CABLE 1 Piece(s) 5 Day(s) 1020023.4PSE1.8Gray37/0.26Bundle

฿ 4,209.73

CABLE 1 Piece(s) 5 Day(s) 1020023.4PSE1.8Light Blue37/0.26Bundle

฿ 4,209.73

CABLE 1 Piece(s) 5 Day(s) 1020023.4PSE1.8Green37/0.26Bundle

฿ 4,209.73

CABLE 1 Piece(s) 5 Day(s) 1020023.4PSE1.8Purple37/0.26Bundle

฿ 4,209.73

CABLE 1 Piece(s) 5 Day(s) 1020023.4PSE1.8Pink37/0.26Bundle

฿ 2,521.20

CABLE 1 Piece(s) 5 Day(s) 1010023.4PSE1.8Blue37/0.26Reel Wind

฿ 2,521.20

CABLE 1 Piece(s) 5 Day(s) 1010023.4PSE1.8Red37/0.26Reel Wind

Loading...

Basic Information

Number Of Cores(Core) 1 Rated Voltage 300V Shield NA
Insulation body materials PVC (Polyvinyl Chloride) Rate temperature(°C) 60