1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

MD-1 Series, Electronic Counter (Preset Counter)

DISPLAY COUNTER

MD-1 Series, Electronic Counter (Preset Counter)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,262.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Zero suppression style large scale screen. (14.22 × 8.13 mm)
· Built-in power supply for sensor.
· Enable to select the operating method with surface terminal.
· Apply an anti-duct digital switch.
· Enable to change setting during operation.
· Have contact and no-contact on both input and output.

 
Part Number
MD-144
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,262.34

DISPLAY COUNTER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type General purpose counter Display method LED Display Digits 4-digit or less
Count input (CH = N) 1 Mounting Method Panel Panel cut dimensions 68.0x68.0
Power Supply Voltage AC-dedicated Output With contact/no contact Dimension vertical(mm) 72
Dimension width(mm) 72 Dimension depth(mm) 125 Computing Method Addition
Maximum Computing Speed(Hz) 20 (with contact), 1000 (no contact) (Counting) input Includes contact/does not include contact Reset External reset, automatic reset, power supply reset
Wiring connection Screw terminal Memory NA Power supply for sensor Available
Power supply voltage (details) 100/110 VAC, 200/220 VAC switching Operating Temperature Range(°C) -5 to +40

Please check the type/dimensions/specifications of the part MD-144 in the MD-1 Series, Electronic Counter (Preset Counter) series.