1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GC2 Series Electronic Counter (Total Counter) (Part Number)

DISPLAY COUNTER

GC2 Series Electronic Counter (Total Counter)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,683.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A panel surface protective structure IP54. This product has the CE mark and UL certification.

[Features]
· Incorporates a lithium battery (replaceable) with a seven year lifetime.
· Panel surface protection structure IP54.
· CE mark acquired (EMC).
· UL certified.

 
Part Number
GC2-8010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,683.00

DISPLAY COUNTER 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Type Total counter Display method LCD Display Digits 8 digits
Count input (CH = N) 1 Mounting Method Panel Panel cut dimensions 50.0x25.0
Power Supply Voltage Dedicated to DC Output NA Representative Standard CE / UL
Dimension vertical(mm) 29 Dimension width(mm) 54 Dimension depth(mm) 52.8
Computing Method Addition Maximum Computing Speed(Hz) 20 (Counting) input Free voltage
Reset Remote reset Wiring connection Screw terminal Power supply voltage (details) 3.6 V, 1/2 AA (lithium battery)
Operating Temperature Range(°C) -10 to +55 Note Panel surface protective structure: IP54

Please check the type/dimensions/specifications of the part GC2-8010 in the GC2 Series Electronic Counter (Total Counter) series.