1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CVV Vinyl Insulation Vinyl Sheath Cable

CVV Vinyl Insulation Vinyl Sheath Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 555.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fujikura Dia Cable for control systems in factories, electricity stations and substations, etc., with vinyl insulation and sheath.

[Features]
• JIS certified product (JIS mark is present)
• Control cables are found in control circuits in electricity stations and substations, as well as a variety of other plants. 1.25 mm² and 2 mm² cables are the most commonly used.
• About 30 cores is common, and recently instrumentation is going to twisted pairs.

Part Number
CVV-1.25SQ-2-10
CVV-1.25SQ-2-11
CVV-1.25SQ-2-12
CVV-1.25SQ-2-13
CVV-1.25SQ-2-14
CVV-1.25SQ-2-15
CVV-1.25SQ-2-16
CVV-1.25SQ-2-17
CVV-1.25SQ-2-18
CVV-1.25SQ-2-19
CVV-1.25SQ-2-20
CVV-1.25SQ-2-21
CVV-1.25SQ-2-22
CVV-1.25SQ-2-23
CVV-1.25SQ-2-24
CVV-1.25SQ-2-25
CVV-1.25SQ-2-26
CVV-1.25SQ-2-27
CVV-1.25SQ-2-28
CVV-1.25SQ-2-29
CVV-1.25SQ-2-30
CVV-1.25SQ-2-31
CVV-1.25SQ-2-32
CVV-1.25SQ-2-33
CVV-1.25SQ-2-34
CVV-1.25SQ-2-35
CVV-1.25SQ-2-36
CVV-1.25SQ-2-37
CVV-1.25SQ-2-38
CVV-1.25SQ-2-39
CVV-1.25SQ-2-40
CVV-1.25SQ-2-41
CVV-1.25SQ-2-42
CVV-1.25SQ-2-43
CVV-1.25SQ-2-44
CVV-1.25SQ-2-45
CVV-1.25SQ-2-46
CVV-1.25SQ-2-47
CVV-1.25SQ-2-48
CVV-1.25SQ-2-49
CVV-1.25SQ-2-50
CVV-1.25SQ-2-51
CVV-1.25SQ-2-52
CVV-1.25SQ-2-53
CVV-1.25SQ-2-54
CVV-1.25SQ-2-55
CVV-1.25SQ-2-56
CVV-1.25SQ-2-57
CVV-1.25SQ-2-58
CVV-1.25SQ-2-59
CVV-1.25SQ-2-60
CVV-1.25SQ-2-61
CVV-1.25SQ-2-62
CVV-1.25SQ-2-63
CVV-1.25SQ-2-64
CVV-1.25SQ-2-65
CVV-1.25SQ-2-66
CVV-1.25SQ-2-67
CVV-1.25SQ-2-68
CVV-1.25SQ-2-69
CVV-1.25SQ-2-70
CVV-1.25SQ-2-71
CVV-1.25SQ-2-72
CVV-1.25SQ-2-73
CVV-1.25SQ-2-74
CVV-1.25SQ-2-75
CVV-1.25SQ-2-76
CVV-1.25SQ-2-77
CVV-1.25SQ-2-78
CVV-1.25SQ-2-79
CVV-1.25SQ-2-80
CVV-1.25SQ-2-81
CVV-1.25SQ-2-82
CVV-1.25SQ-2-83
CVV-1.25SQ-2-84
CVV-1.25SQ-2-85
CVV-1.25SQ-2-86
CVV-1.25SQ-2-87
CVV-1.25SQ-2-88
CVV-1.25SQ-2-89
CVV-1.25SQ-2-90
CVV-1.25SQ-2-91
CVV-1.25SQ-2-92
CVV-1.25SQ-2-93
CVV-1.25SQ-2-94
CVV-1.25SQ-2-95
CVV-1.25SQ-2-96
CVV-1.25SQ-2-97
CVV-1.25SQ-2-98
CVV-1.25SQ-2-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor outer diameter
(mm)
Insulation body color Conductor configuration
(Units/mm)

฿ 641.27

CABLE 1 Piece(s) 3 Day(s) 101.251629.41.35Black, White7/0.45

฿ 625.69

CABLE 1 Piece(s) 3 Day(s) 111.251629.41.35Black, White7/0.45

฿ 673.49

CABLE 1 Piece(s) 3 Day(s) 121.251629.41.35Black, White7/0.45

฿ 702.88

CABLE 1 Piece(s) 3 Day(s) 131.251629.41.35Black, White7/0.45

฿ 741.47

CABLE 1 Piece(s) 3 Day(s) 141.251629.41.35Black, White7/0.45

฿ 780.07

CABLE 1 Piece(s) 3 Day(s) 151.251629.41.35Black, White7/0.45

฿ 818.67

CABLE 1 Piece(s) 3 Day(s) 161.251629.41.35Black, White7/0.45

฿ 857.26

CABLE 1 Piece(s) 3 Day(s) 171.251629.41.35Black, White7/0.45

฿ 895.86

CABLE 1 Piece(s) 3 Day(s) 181.251629.41.35Black, White7/0.45

฿ 934.45

CABLE 1 Piece(s) 3 Day(s) 191.251629.41.35Black, White7/0.45

฿ 1,039.62

CABLE 1 Piece(s) 3 Day(s) 201.251629.41.35Black, White7/0.45

฿ 1,011.64

CABLE 1 Piece(s) 3 Day(s) 211.251629.41.35Black, White7/0.45

฿ 1,050.24

CABLE 1 Piece(s) 3 Day(s) 221.251629.41.35Black, White7/0.45

฿ 1,088.83

CABLE 1 Piece(s) 3 Day(s) 231.251629.41.35Black, White7/0.45

฿ 1,127.43

CABLE 1 Piece(s) 3 Day(s) 241.251629.41.35Black, White7/0.45

฿ 1,166.02

CABLE 1 Piece(s) 3 Day(s) 251.251629.41.35Black, White7/0.45

฿ 1,204.62

CABLE 1 Piece(s) 3 Day(s) 261.251629.41.35Black, White7/0.45

฿ 1,243.22

CABLE 1 Piece(s) 3 Day(s) 271.251629.41.35Black, White7/0.45

฿ 1,281.81

CABLE 1 Piece(s) 3 Day(s) 281.251629.41.35Black, White7/0.45

฿ 1,320.41

CABLE 1 Piece(s) 3 Day(s) 291.251629.41.35Black, White7/0.45

฿ 1,359.00

CABLE 1 Piece(s) 3 Day(s) 301.251629.41.35Black, White7/0.45

฿ 1,341.51

CABLE 1 Piece(s) 3 Day(s) 311.251629.41.35Black, White7/0.45

฿ 1,378.29

CABLE 1 Piece(s) 3 Day(s) 321.251629.41.35Black, White7/0.45

฿ 1,415.08

CABLE 1 Piece(s) 3 Day(s) 331.251629.41.35Black, White7/0.45

฿ 1,451.87

CABLE 1 Piece(s) 3 Day(s) 341.251629.41.35Black, White7/0.45

฿ 1,488.65

CABLE 1 Piece(s) 3 Day(s) 351.251629.41.35Black, White7/0.45

฿ 1,525.44

CABLE 1 Piece(s) 3 Day(s) 361.251629.41.35Black, White7/0.45

฿ 1,562.22

CABLE 1 Piece(s) 3 Day(s) 371.251629.41.35Black, White7/0.45

฿ 1,599.01

CABLE 1 Piece(s) 3 Day(s) 381.251629.41.35Black, White7/0.45

฿ 1,635.79

CABLE 1 Piece(s) 3 Day(s) 391.251629.41.35Black, White7/0.45

฿ 1,672.58

CABLE 1 Piece(s) 3 Day(s) 401.251629.41.35Black, White7/0.45

฿ 1,709.37

CABLE 1 Piece(s) 3 Day(s) 411.251629.41.35Black, White7/0.45

฿ 1,746.15

CABLE 1 Piece(s) 3 Day(s) 421.251629.41.35Black, White7/0.45

฿ 1,782.94

CABLE 1 Piece(s) 3 Day(s) 431.251629.41.35Black, White7/0.45

฿ 1,819.72

CABLE 1 Piece(s) 3 Day(s) 441.251629.41.35Black, White7/0.45

฿ 1,856.51

CABLE 1 Piece(s) 3 Day(s) 451.251629.41.35Black, White7/0.45

฿ 1,893.30

CABLE 1 Piece(s) 3 Day(s) 461.251629.41.35Black, White7/0.45

฿ 1,930.08

CABLE 1 Piece(s) 3 Day(s) 471.251629.41.35Black, White7/0.45

฿ 1,966.87

CABLE 1 Piece(s) 3 Day(s) 481.251629.41.35Black, White7/0.45

฿ 2,003.65

CABLE 1 Piece(s) 3 Day(s) 491.251629.41.35Black, White7/0.45

฿ 2,109.94

CABLE 1 Piece(s) 3 Day(s) 501.251629.41.35Black, White7/0.45

฿ 2,077.22

CABLE 1 Piece(s) 3 Day(s) 511.251629.41.35Black, White7/0.45

฿ 2,114.01

CABLE 1 Piece(s) 3 Day(s) 521.251629.41.35Black, White7/0.45

฿ 2,150.80

CABLE 1 Piece(s) 3 Day(s) 531.251629.41.35Black, White7/0.45

฿ 2,187.58

CABLE 1 Piece(s) 3 Day(s) 541.251629.41.35Black, White7/0.45

฿ 2,224.37

CABLE 1 Piece(s) 3 Day(s) 551.251629.41.35Black, White7/0.45

฿ 2,261.15

CABLE 1 Piece(s) 3 Day(s) 561.251629.41.35Black, White7/0.45

฿ 2,297.94

CABLE 1 Piece(s) 3 Day(s) 571.251629.41.35Black, White7/0.45

฿ 2,334.74

CABLE 1 Piece(s) 3 Day(s) 581.251629.41.35Black, White7/0.45

฿ 2,371.52

CABLE 1 Piece(s) 3 Day(s) 591.251629.41.35Black, White7/0.45

฿ 2,408.31

CABLE 1 Piece(s) 3 Day(s) 601.251629.41.35Black, White7/0.45

฿ 2,445.09

CABLE 1 Piece(s) 3 Day(s) 611.251629.41.35Black, White7/0.45

฿ 2,481.88

CABLE 1 Piece(s) 3 Day(s) 621.251629.41.35Black, White7/0.45

฿ 2,518.67

CABLE 1 Piece(s) 3 Day(s) 631.251629.41.35Black, White7/0.45

฿ 2,555.45

CABLE 1 Piece(s) 3 Day(s) 641.251629.41.35Black, White7/0.45

฿ 2,592.24

CABLE 1 Piece(s) 3 Day(s) 651.251629.41.35Black, White7/0.45

฿ 2,629.02

CABLE 1 Piece(s) 3 Day(s) 661.251629.41.35Black, White7/0.45

฿ 2,665.81

CABLE 1 Piece(s) 3 Day(s) 671.251629.41.35Black, White7/0.45

฿ 2,702.59

CABLE 1 Piece(s) 3 Day(s) 681.251629.41.35Black, White7/0.45

฿ 2,739.38

CABLE 1 Piece(s) 3 Day(s) 691.251629.41.35Black, White7/0.45

฿ 2,776.17

CABLE 1 Piece(s) 3 Day(s) 701.251629.41.35Black, White7/0.45

฿ 2,812.95

CABLE 1 Piece(s) 3 Day(s) 711.251629.41.35Black, White7/0.45

฿ 2,849.74

CABLE 1 Piece(s) 3 Day(s) 721.251629.41.35Black, White7/0.45

฿ 2,886.52

CABLE 1 Piece(s) 3 Day(s) 731.251629.41.35Black, White7/0.45

฿ 2,923.31

CABLE 1 Piece(s) 3 Day(s) 741.251629.41.35Black, White7/0.45

฿ 2,960.09

CABLE 1 Piece(s) 3 Day(s) 751.251629.41.35Black, White7/0.45

฿ 2,996.88

CABLE 1 Piece(s) 3 Day(s) 761.251629.41.35Black, White7/0.45

฿ 3,033.67

CABLE 1 Piece(s) 3 Day(s) 771.251629.41.35Black, White7/0.45

฿ 3,070.45

CABLE 1 Piece(s) 3 Day(s) 781.251629.41.35Black, White7/0.45

฿ 3,107.24

CABLE 1 Piece(s) 3 Day(s) 791.251629.41.35Black, White7/0.45

฿ 3,144.02

CABLE 1 Piece(s) 3 Day(s) 801.251629.41.35Black, White7/0.45

฿ 3,180.81

CABLE 1 Piece(s) 3 Day(s) 811.251629.41.35Black, White7/0.45

฿ 3,217.60

CABLE 1 Piece(s) 3 Day(s) 821.251629.41.35Black, White7/0.45

฿ 3,254.38

CABLE 1 Piece(s) 3 Day(s) 831.251629.41.35Black, White7/0.45

฿ 3,291.17

CABLE 1 Piece(s) 3 Day(s) 841.251629.41.35Black, White7/0.45

฿ 3,327.95

CABLE 1 Piece(s) 3 Day(s) 851.251629.41.35Black, White7/0.45

฿ 3,364.74

CABLE 1 Piece(s) 3 Day(s) 861.251629.41.35Black, White7/0.45

฿ 3,401.52

CABLE 1 Piece(s) 3 Day(s) 871.251629.41.35Black, White7/0.45

฿ 3,438.31

CABLE 1 Piece(s) 3 Day(s) 881.251629.41.35Black, White7/0.45

฿ 3,475.10

CABLE 1 Piece(s) 3 Day(s) 891.251629.41.35Black, White7/0.45

฿ 3,511.88

CABLE 1 Piece(s) 3 Day(s) 901.251629.41.35Black, White7/0.45

฿ 3,548.67

CABLE 1 Piece(s) 3 Day(s) 911.251629.41.35Black, White7/0.45

฿ 3,585.45

CABLE 1 Piece(s) 3 Day(s) 921.251629.41.35Black, White7/0.45

฿ 3,622.24

CABLE 1 Piece(s) 3 Day(s) 931.251629.41.35Black, White7/0.45

฿ 3,659.03

CABLE 1 Piece(s) 3 Day(s) 941.251629.41.35Black, White7/0.45

฿ 3,695.81

CABLE 1 Piece(s) 3 Day(s) 951.251629.41.35Black, White7/0.45

฿ 3,732.60

CABLE 1 Piece(s) 3 Day(s) 961.251629.41.35Black, White7/0.45

฿ 3,769.38

CABLE 1 Piece(s) 3 Day(s) 971.251629.41.35Black, White7/0.45

฿ 3,806.17

CABLE 1 Piece(s) 3 Day(s) 981.251629.41.35Black, White7/0.45

฿ 3,842.95

CABLE 1 Piece(s) 3 Day(s) 991.251629.41.35Black, White7/0.45

Loading...

 

Basic Information

Rated Voltage 600V Shield NA Sheath (outer coating) color Black
Grounding Wire NA Sheath (outer coating) material PVC (PVC· lead free) Insulation body materials PVC (Polyvinyl Chloride)
Standard JIS C 3401