CV 600V Cross-Linked Polyethylene Insulation Vinyl Sheath Power Cable

Caution
Product Description
General purpose power cable from Fujikura Dia Cable Ltd, allowing larger current capacity than VV.
[Features]
▪ JIS certified product (JIS mark indicated).
・General purpose power cable allowing larger current capacity than VV.
Product Features
Structure

Single core: White (natural color)
2-core: Black and white (natural color)
Sheath color: Black is standard.

3-core: Black, white (natural color) and red
4-core: Black, white (natural color), red and green
Sheath color: Black is standard.
Single Core Structure / Performance Chart
| Conductor | Insulator thickness (mm) | Sheath thickness (mm) | Overall diameter (Approx. mm) | Maximum conductor resistance (20°C) (Ω/km) | Test voltage (V) | Minimum insulation resistance (MΩ-km) | Approximate weight (kg/km) | Allowable Current Ambient temperature 40°C (3 line, S = 2d) (A) | ||
|---|---|---|---|---|---|---|---|---|---|---|
| Nominal cross-sectional area (mm^2) | Number of strands / diameter of strands (mm) or shape | Outer Diameter (mm) | ||||||||
| 100 | Circular compression | 12.0 | 2.0 | 1.5 | 19.0 | 0.183 | 2,500 | 1,500 | 1,120 | 355 |
2-Core Structure / Performance Chart
| Conductor | Insulator thickness (mm) | Sheath thickness (mm) | Overall diameter (Approx. mm) | Maximum conductor resistance (20°C) (Ω/km) | Test voltage (V) | Minimum insulation resistance (MΩ-km) | Approximate weight (kg/km) | Allowable Current Ambient temperature 40°C (1 line) (A) | ||
|---|---|---|---|---|---|---|---|---|---|---|
| Nominal cross-sectional area (mm^2) | Number of strands / diameter of strands (mm) or shape | Outer Diameter (mm) | ||||||||
| 2 3.5 5.5 8 | 7/0.6 7/0.8 7/1.0 7/1.2 | 1.8 2.4 3.0 3.6 | 0.8 0.8 1.0 1.0 | 1.5 1.5 1.5 1.5 | 10.5 11.5 13.5 15.0 | 9.42 5.30 3.40 2.36 | 1,500 1,500 1,500 1,500 | 2,500 2,500 2,500 2,000 | 120 165 235 300 | 28 39 52 65 |
| 8 14 22 | Circular compression | 3.4 4.4 5.5 | 1.0 1.0 1.2 | 1.5 1.5 1.5 | 14.5 16.5 19.5 | 2.34 1.34 0.849 | 1,500 2,000 2,000 | 2,000 1,500 1,500 | 290 435 635 | 65 91 120 |
3-Core Structure / Performance Chart
| Conductor | Insulator thickness (mm) | Sheath thickness (mm) | Overall diameter (Approx. mm) | Maximum conductor resistance (20°C) (Ω/km) | Test voltage (V) | Minimum insulation resistance (MΩ-km) | Approximate weight (kg/km) | Allowable Current Ambient temperature 40°C (1 line) (A) | ||
|---|---|---|---|---|---|---|---|---|---|---|
| Nominal cross-sectional area (mm^2) | Number of strands / diameter of strands (mm) or shape | Outer Diameter (mm) | ||||||||
| 2.0 3.5 5.5 8 | 7/0.6 7/0.8 7/1.0 7/1.2 | 1.8 2.4 3.0 3.6 | 0.8 0.8 1.0 1.0 | 1.5 1.5 1.5 1.5 | 11.0 12.5 14.5 16.0 | 9.42 5.30 3.40 2.36 | 1,500 1,500 1,500 1,500 | 2,500 2,500 2,500 2,000 | 150 210 300 380 | 23 33 44 54 |
| 8 14 22 38 60 | Circular compression | 3.4 4.4 5.5 7.3 9.3 | 1.0 1.0 1.2 1.2 1.5 | 1.5 1.5 1.5 1.7 1.9 | 15.5 17.5 21 25 31 | 2.34 1.34 0.849 0.491 0.311 | 1,500 2,000 2,000 2,500 2,500 | 2,000 1,500 1,500 1,500 1,500 | 360 585 860 1,410 2,170 | 54 76 100 140 190 |
Allowable current for 3 cores applied to 3-phase 3-wire type. The value of allowable current for 2-core is applied to a single-phase 3-wire type.
4-Core Structure / Performance Chart
| Conductor | Insulator thickness (mm) | Sheath thickness (mm) | Overall diameter (Approx. mm) | Maximum conductor resistance (20°C) (Ω/km) | Test voltage (V) | Minimum insulation resistance (MΩ-km) | Approximate weight (kg/km) | Allowable Current Ambient temperature 40°C (1 line) (A) | ||
|---|---|---|---|---|---|---|---|---|---|---|
| Nominal cross-sectional area (mm^2) | Number of strands / diameter of strands (mm) or shape | Outer Diameter (mm) | ||||||||
| 2.0 3.5 5.5 8 | 7/0.6 7/0.8 7/1.0 7/1.2 | 1.8 2.4 3.0 3.6 | 0.8 0.8 1.0 1.0 | 1.5 1.5 1.5 1.5 | 12.0 13.5 16.0 17.0 | 9.42 5.30 3.40 2.36 | 1,500 1,500 1,500 1,500 | 2,500 2,500 2,500 2,000 | 180 260 370 485 | 23 33 44 54 |
| 8 14 22 | Circular compression | 3.4 4.4 5.5 | 1.0 1.0 1.2 | 1.5 1.5 1.6 | 16.5 19.0 23 | 2.34 1.34 0.849 | 1,500 2,000 2,000 | 2,000 1,500 1,500 | 460 745 1,120 | 54 76 100 |
Allowable current for 4 cores is applied when one of the 4 cores is used as neutral or ground wire