1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

IV (Stranded Wire) 600 V Vinyl Insulation Wire (IV-1.25SQ-アオ-300)

CABLE

IV (Stranded Wire) 600 V Vinyl Insulation Wire (IV-1.25SQ-アオ-300)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made by Fujikura Dia Cable Ltd. IV (stranded wire)

[Features]
▪ JIS certified (JIS mark is displayed).
· Most common as wiring materials in general electrical facilities, for electrical device wiring, and wiring inside panels.

Part Number
IV-1.25SQ-アオ-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
AWG size
(AWG)
Overall Length
(m)
Finished outer diameter
(mm)
Insulation body color

฿ 3,276.69

CABLE 1 Piece(s) 4 Day(s) -1.25163003Blue

Loading...

  1. 1
 

Basic Information

Number Of Cores(Core) 1 Rated Voltage 600V Shield NA
Grounding Wire NA Insulation body materials PVC (PVC· lead free) Rate temperature(°C) 60
Standard JIS C3307