(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made by Fujikura Dia Cable Ltd. EM-IE/F (stranded wire)
[Features]
· JIS certified product (JIS mark is displayed).
· Because the heat-resistant polyethylene insulator has low specific gravity from which the specific gravity of the vinyl (specific gravity: approximately 1.4) can be differentiated, recycling is easy.
· The coloring properties are good and weathering properties are better than vinyl.
· Flexibility is equivalent to conventional wire.
· Increases current capacity approximately 22%.
· Cold resistance is -50°C.
· The method of inserting EM IF/F into a wire tube and using it for an emergency power supply circuit as a substitute for HIV is not permitted; it is recommended to use flame resistant cable (EM-FP).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Finished outer diameter (mm) | Insulation body color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 802.51 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 10 | 5.5 | 10 | 5 | Yellow | ||
฿ 1,483.95 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 20 | 5.5 | 10 | 5 | Yellow | ||
฿ 2,714.17 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 50 | 5.5 | 10 | 5 | Yellow | ||
฿ 5,005.75 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 100 | 5.5 | 10 | 5 | Yellow | ||
฿ 13,689.65 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 300 | 5.5 | 10 | 5 | Yellow | ||
฿ 797.20 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 10 | 5.5 | 10 | 5 | Black | ||
฿ 1,480.51 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 20 | 5.5 | 10 | 5 | Black | ||
฿ 2,794.25 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 50 | 5.5 | 10 | 5 | Black | ||
฿ 5,085.84 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 100 | 5.5 | 10 | 5 | Black | ||
฿ 13,769.74 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 300 | 5.5 | 10 | 5 | Black | ||
฿ 797.20 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 10 | 5.5 | 10 | 5 | Green | ||
฿ 1,480.51 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 20 | 5.5 | 10 | 5 | Green | ||
฿ 2,794.25 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 50 | 5.5 | 10 | 5 | Green | ||
฿ 5,085.84 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 100 | 5.5 | 10 | 5 | Green | ||
฿ 13,769.74 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 300 | 5.5 | 10 | 5 | Green | ||
฿ 1,055.79 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 10 | 8 | 8 | 5.6 | Blue | ||
฿ 1,990.51 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 20 | 8 | 8 | 5.6 | Blue | ||
฿ 3,679.04 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 50 | 8 | 8 | 5.6 | Blue | ||
฿ 6,754.59 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 100 | 8 | 8 | 5.6 | Blue | ||
฿ 18,574.34 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 300 | 8 | 8 | 5.6 | Blue | ||
฿ 1,055.79 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 10 | 8 | 8 | 5.6 | Yellow | ||
฿ 1,990.51 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 20 | 8 | 8 | 5.6 | Yellow | ||
฿ 3,679.04 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 50 | 8 | 8 | 5.6 | Yellow | ||
฿ 6,754.59 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 100 | 8 | 8 | 5.6 | Yellow | ||
฿ 18,574.34 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 300 | 8 | 8 | 5.6 | Yellow | ||
฿ 1,082.17 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 10 | 8 | 8 | 5.6 | Black | ||
฿ 2,065.95 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 20 | 8 | 8 | 5.6 | Black | ||
฿ 3,898.59 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 50 | 8 | 8 | 5.6 | Black | ||
฿ 6,792.04 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 100 | 8 | 8 | 5.6 | Black | ||
฿ 20,004.14 | CABLE | 1 Piece(s) | 3 Day(s) | 10 | 300 | 8 | 8 | 5.6 | Black | ||
฿ 846.59 | CABLE | 1 Piece(s) | 3 Day(s) | - | 10 | 8 | 8 | 5.6 | White | ||
฿ 1,507.19 | CABLE | 1 Piece(s) | 3 Day(s) | - | 20 | 8 | 8 | 5.6 | White | ||
฿ 3,489.00 | CABLE | 1 Piece(s) | 3 Day(s) | - | 50 | 8 | 8 | 5.6 | White | ||
฿ 6,792.04 | CABLE | 1 Piece(s) | 3 Day(s) | - | 100 | 8 | 8 | 5.6 | White | ||
฿ 20,004.14 | CABLE | 1 Piece(s) | 3 Day(s) | - | 300 | 8 | 8 | 5.6 | White |
Loading...
Number Of Cores(Core) | 1 | Rated Voltage | 600V | Shield | NA |
---|---|---|---|---|---|
Properties | Cold Resistance | Grounding Wire | NA | Insulation body materials | Polyethylene-Based |
Rate temperature(°C) | 75 | Standard | JIS C3612 | Other Properties | Flame resistance, coloring, weather resistance, flexibility |
How can we improve?
How can we improve?