1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

KQE 60V Cross Linked Polyethylene Insulation Cable

KQE 60V Cross Linked Polyethylene Insulation Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 886.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made by Fujikura. Suitable for internal wiring of measuring devices and precision equipment due to its heat resistance, soldering resistance, and high frequency properties.

[Features]
• Does not melt or deform even at heats of 350°C for 1 minute or 200°C for 30 minutes.
• Does not melt under soldering iron heat, making electrical wiring connection of equipment easy.
• Uses polyethylene insulating material that has excellent electrical insulating properties and causes no degradation of high-frequency characteristics.

Part Number
KQE-0.75SQ-アカ-10
KQE-0.75SQ-アカ-50
KQE-0.75SQ-アカ-100
KQE-0.75SQ-アカ-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)

฿ 886.45

CABLE 1 Piece(s) 3 Day(s) 1010

฿ 3,116.13

CABLE 1 Piece(s) 3 Day(s) 1050

฿ 5,117.42

CABLE 1 Piece(s) 3 Day(s) 10100

฿ 11,588.62

CABLE 1 Piece(s) 3 Day(s) 10400

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 0.75 AWG size(AWG) 18 Number Of Cores(Core) 1
Finished outer diameter(mm) 1.7 Rated Voltage 60V Shield NA
Insulation body materials Polyethylene-Based Conductor diameter(mm) 1.1 Insulation body color Red
Allowable Current(A) 12 Note AWG size is only an estimated size. Allowable current is only for reference value, and is not a guaranteed value.