SJ-Ether / SJ Series CPU Unit

Brand :
KOYO ELECTRONIC

Caution

    Product Description

    KOSTAC SJ Series
    Small but powerful. Micro size high-performance PLC.
    - Three kinds of CPU of card size are available.
    - The main body is equipped with up to 14 input/output points such as discrete and analog points, depending on the type of CPU, and it enables control from a single CPU.
    -The block type comes without a base as a means for eliminating wasted space and prioritizing space-savings.
    ● 3 type CPUs (Standard, Analog and sound type)
    ● Maximum 8 expansion modules available
    ● CPU with buil-in I/Os (14 points maximum)
    ● Maximum 142 points I/Os
    ● 7.5K Words Program memory and 7.5K Words Data memory
    ● 3 communication ports available (2 ports at standard type)
    ● Includes 16 loop PID control

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SJ-11DREP-D | SJ-Ether / SJ Series CPU Unit | KOYO ELECTRONIC | MISUMI Thailand