1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KCV series counter

DISPLAY COUNTER

KCV series counter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,735.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Integrating function on a DIN48 × 48 small scale body with two-color easy-to-view large screen LED display

[Features]
· enables presetting the values of each of the digits with an individual setting key, and changes are performed using a digital switch feeling.
· The number of digits in the counter can be set in accordance with the application.
· EEPROM is used as the memory for holding records, and there is no battery requiring maintenance.
· The ease of maintenance is improved by a removable terminal block.
· The safety is secured by the cover of the terminal block after wiring.
· Key protect setting on each key prevents erroneous operation.
· Sensors such as encoders or proximity sensors can be connected directly to the incorporated power source for sensors of the AC type using DC24V 60mA.
· The AC type power source voltage covers AC85 to 264V, so power sources need not be selected.
· Prescale function: The input pulse may be modified to any value and displayed.
· The two phase adder/subtractor individual inputs: The counter range enables changing from plus to minus (however, the setting are in the plus range).
· Adder/subtractor: The counter enables selection of addition display or subtraction display.
· Two stage setting of the attached estimate output is possible.

 
Part Number
KCV-6S-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,735.00

DISPLAY COUNTER 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Type General purpose counter Display method LED Display Digits 6 digits
Count input (CH = N) 1 Mounting Method Panel Panel cut dimensions 45x45
Power Supply Voltage Dedicated to DC Output Pointless/has contact Prescale Available
Dimension vertical(mm) 48 Dimension width(mm) 48 Dimension depth(mm) 66
MAX input frequency (MAX counting speed)(Hz) 10k Power supply voltage details(V) DC 12–24 Computing Method Add-subtract
Power supply for sensor None Power outage recording function Possible Output Specification Non-contact output, contact output
Reset function Available Display Number Reset = N(level) 1
Display color (lettering) Red LED/green LED (preset) Properties Voltage-/vibration-/impact-/noise-resistant Protective Structure IP65 (front panel section only)

Please check the type/dimensions/specifications of the part KCV-6S-C in the KCV series counter series.