1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mount screw DMS series【4 Pieces Per Package】

PLASTIC ENCLOSURE

Mount screw DMS series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 91.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mount a screw (DMS)

 
Part Number
DMS3-7
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 91.03

PLASTIC ENCLOSURE 1 Pack(s)

4 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Color specifications/surface treatment Bright Chromate Plating L(mm) 7 Material Iron
Screw Size M3 Number with packs(Piece) 4

Please check the type/dimensions/specifications of the part DMS3-7 in the Mount screw DMS series series.