1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Box, Waterproof/Dust Proof Polycarbonate Box OPCP series

Plastic Box, Waterproof/Dust Proof Polycarbonate Box OPCP series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,183.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof/Dust proof Polycarbonate Box (OPCP)

[Features]
· This is a box for midsize to large electric and electronic devices.
· There are 2 types of top covers, white-gray and clear.
· H can be raised 55 mm (1 level) through use of the optional extension frame.

 
Part Number
OPCP202013T
OPCP202018T
OPCP203013G
OPCP203013T
OPCP303018T
OPCP304013T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Top Cover)

฿ 2,183.01

PLASTIC ENCLOSURE 1 Piece(s) Available Same day 10200132200Transparency

฿ 3,062.69

PLASTIC ENCLOSURE 1 Piece(s) Available Same day 10200187200Transparency

฿ 2,921.58

PLASTIC ENCLOSURE 1 Piece(s) Available Same day 10200132300White Gray

฿ 2,948.27

PLASTIC ENCLOSURE 1 Piece(s) Available Same day 10200132300Transparency

฿ 5,195.23

PLASTIC ENCLOSURE 1 Piece(s) Available Same day 10300187300Transparency

฿ 4,490.11

PLASTIC ENCLOSURE 1 Piece(s) Available Same day 10300132400Transparency

Loading...

  1. 1

Basic Information

Material Resin. Protection grade (IP) IP65 Mounting Base There are optional items
Standard CE / UL Color specifications(Body) White Gray Operating Temperature Range(°C) -20 to 75
Self-extinguishing(UL94) V-2 Tightening Torque(N▪m) 1–2