(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A box made of a polycarbonate that has superior impact resistance.
· Waterproofing and dustproofing grade is IP65.
· You can choose from a rich product assortment witha total of 21 sizes.
· There are 2 types of top covers, white-gray and clear.
▪ Drilling for wiring is possible as the product comes with a knockout of M-screw size.
· It can be used in various applications such as a terminal relay boxes, control boxes, communications boxes, etc.
· Direct insertion of screw into the cover screw mount enables mounting on a wall surface, etc., without requiring an externally mounted leg.
Material | Polycarbonate Resin | Protection grade (IP) | IP65 | Mounting Base | There are optional items |
---|---|---|---|---|---|
Color specifications(Body) | White Gray |
Please check the type/dimensions/specifications of the part SPCM081306G in the Plastic Box, Waterproof/Dust Proof Polycarbonate Box, SPCM series series.
Part Number |
---|
SPCM081306T |
SPCM081313T |
SPCM101006T |
SPCM131306T |
SPCM131308T |
SPCM131806G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) | Color specifications (Top Cover) | Latch ∙ Hinge mount |
---|---|---|---|---|---|---|---|---|---|---|
฿ 594.57 | 1 Piece(s) | Available | Same day | 10 | 75 | 60 | 125 | Transparency | × | |
฿ 650.66 | 1 Piece(s) | Available | Same day | 10 | 75 | 125 | 125 | Transparency | ○ | |
฿ 571.06 | 1 Piece(s) | Available | Same day | 10 | 100 | 60 | 100 | Transparency | × | |
฿ 642.22 | 1 Piece(s) | Available | Same day | 10 | 125 | 60 | 125 | Transparency | × | |
฿ 707.34 | 1 Piece(s) | Available | Same day | 10 | 125 | 75 | 125 | Transparency | ○ | |
฿ 812.68 | 1 Piece(s) | Same day | 10 | 125 | 60 | 175 | White Gray | × |
How can we improve?
How can we improve?