(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
OPCM · OPCP · OABP · RPCP · WPCP · WABP dedicated slide spacer
[Features]
· Slide spacer for use in securing the mounting base in whatever position you like.
· Sold as single units, but one box requires four units..
Color specifications/surface treatment | White Gray | W(mm) | 19 | H(mm) | 14 |
---|---|---|---|---|---|
D(mm) | 19 | Material | Polyamide |
Please check the type/dimensions/specifications of the part OEL-1 in the Slide Spacer - OEL Series series.
How can we improve?
How can we improve?