(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Waterproof/Dust-Proof Pull Box (BCAS)
[Features]
· A small box that is closed with a screw featuring a waterproof gasket (sealing) made of polyurethane.
· A total of 35 sizes are available.
▪ A general purpose plastic box which is available for various areas applications, including FA control / electric facility work, etc.
· Circular guide marks (◎) are provided on the side to make formation of optional latch hinge mounting holes easier.
Material | Resin | Protection grade (IP) | IP65 | Mounting Base | There are optional items |
---|---|---|---|---|---|
Color specifications(Body) | White Gray | Color specifications(Top Cover) | White Gray | Operating Temperature Range(°C) | -10 – 60 |
Please check the type/dimensions/specifications of the part BCAS080806G in the Plastic Box, Waterproof / Dustproof Pull Box, BCAS Series series.
Part Number |
---|
BCAS050604G |
BCAS081104G |
BCAS081107G |
BCAS081108G |
BCAS081307G |
BCAS081308G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) | Tightening Torque (N▪m) |
---|---|---|---|---|---|---|---|---|---|
฿ 238.60 | 1 Piece(s) | Same day | 10 | 50 | 45 | 65 | 1 | ||
฿ 306.73 | 1 Piece(s) | Same day | 10 | 80 | 45 | 110 | 1 to 1.5 | ||
฿ 320.04 | 1 Piece(s) | Same day | 10 | 80 | 70 | 110 | 1 to 1.5 | ||
฿ 429.30 | 1 Piece(s) | Same day | 10 | 80 | 85 | 110 | 1 to 1.5 | ||
฿ 327.67 | 1 Piece(s) | Same day | 10 | 80.5 | 70 | 130 | 1 to 1.5 | ||
฿ 456.51 | 1 Piece(s) | Same day | 10 | 80 | 85 | 130 | 1 to 1.5 |
How can we improve?
How can we improve?