1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Terminal Box (Part Number)

PLASTIC ENCLOSURE

Terminal Box
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 307.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Terminal Box

[Features]
· Terminal box with integrated box and terminal.
· Waterproof rating of IP65.
· Flame retardant ABS resin (UL94V-0).
· TMB-4P/6P includes φ 21 knockout.
· To create a hole, place a flat screwdriver in the position indicated on the following diagram and hit it hard with a hammer or similar tool.

 
Part Number
TMB-4P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 307.88

PLASTIC ENCLOSURE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

W(mm) 55 H(mm) 43 D(mm) 91
Material ABS Resin Protection grade (IP) IP65 Mounting Base No mounting base
Color specifications(Body) Light Gray Color specifications(Top Cover) Light Gray Operating Temperature Range(°C) -10 – 60
Self-extinguishing(UL94) V-0 Tightening Torque(N▪m) 0.6

Please check the type/dimensions/specifications of the part TMB-4P in the Terminal Box series.