(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Waterproof/Dustproof Plastic Box (BCAL Series)
[Features]
· A large box closed with a screw featuring a waterproof polyurethane gasket (packing).
· A total of 11 sizes to choose from.
· A general purpose plastic box which is available for various applications such as in FA control and electrical facility works.
· There are two types/colors of top cover: white-gray (ABS) and clear (polycarbonate); the body is white-gray (ABS).
· Guide marks are provided on the side to make it easier to create optional latch hinge mounting holes.
Material | Resin | Protection grade (IP) | IP65 | Mounting Base | There are optional items |
---|---|---|---|---|---|
Color specifications(Body) | White Gray | Operating Temperature Range(°C) | -10 – 60 | Tightening Torque(N▪m) | 1 to 1.5 |
How can we improve?
How can we improve?